rack X80 - 4 slots - Ethernet backplane

BMEXBP0400
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This Ethernet backplane rack is an accessory of programmable automation controllers. This 4-slot dual Ethernet and X-bus backplane provides 4 slots with 4 Ethernet and X-bus connectors for mixed modules. This product is robust, high quality and based on the latest innovative technology. It is an Ethernet backplane rack with a current of 118mA at 24V DC and 49mA at 3.3V DC. It is furnished with 1 connector (XBE) expansion module for electrical connection. It offers 2000000 hours of MTBF. It is an IP20 rated product. It weighs 0.705kg. It is suitable for medium to large process applications. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This Ethernet backplane rack is compatible with specific application module, I/O module, BMXCPS power supply, BMX processor and BME processor. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).

Product Details

Net weight 0.705 kg
MTBF Reliability 2000000 H
IP degree of protection IP20
Accessory / separate part type rack

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: rack X80 - 4 slots - Ethernet backplane
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.