
Rack PDU, Switched, Zero U, 10A, 230V, (16) C13
Product Details
Net weight | 4.32 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 4.4 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | cord retention bracket(s) installation guide rack mounting brackets toolless mounting kit user manual |
Max line current | 10 A |
Input current limits | 10 A |
Number of rack unit | 0U |
Output voltage | 230 V |
Cable length | 10 ft |
Main Input Voltage | 200 V<br>208 V<br>230 V |
Load capacity | 2300 VA |
Input Connection Type | IEC 60320 C14 |
Standards | EN 55022 class A<br>EN 55024<br>EN 61000-3-2<br>EN 61000-3-3 |
Number of power socket outlets | 16 IEC 60320 C13 |
Product certifications | CE<br>GOST<br>IRAM<br>VDE |
Height | 124.5 cm |
Protection type | without circuit breaker |
Mounting position | vertical |
Mounting mode | rack-mounted |
Colour | black |
PDU type | switched |
Mounting location | rear |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 10:00 AM |
Mounting preference | no preference |
Permissible voltage | 200-240 V |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 47...63 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |