
Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13
Product Details
Net weight | 1.74 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 10.2 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | cord retention bracket(s) installation guide rack mounting brackets user manual |
[In] rated current | 16 A |
Input current limits | 20 A |
Number of rack unit | 1U |
Output voltage | 208 V<br>230 V |
Cable length | 8.2 ft |
Main Input Voltage | 200 V<br>208 V<br>230 V |
Load capacity | 3300 VA |
Input Connection Type | IEC 60320 C20 |
Standards | FCC part 15 class A<br>ICES-003<br>UL 60950 |
Number of power socket outlets | 8 IEC 60320 C13 |
Product certifications | cUL listed<br>C-Tick<br>CE<br>CSA<br>GOST<br>UL listed<br>VCCI<br>VDE |
Height | 4.4 cm |
Protection type | without circuit breaker |
Mounting position | horizontal |
Mounting mode | rack-mounted |
PDU type | metered |
Mounting location | front<br>rear |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 20 A |
Mounting preference | no preference |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Storage altitude | 0-50000 ft |