
Rack PDU Extender, Basic, 2U, 32A, 230V, (4) IEC C19
Product Details
Net weight | 4.09 kg |
---|---|
Relative humidity | 0-95 % |
Depth | 8.9 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | installation guide rack mounting brackets |
Input current limits | 32 A |
Number of rack unit | 2U |
Output voltage | 230 V |
Cable length | 28 ft |
Main Input Voltage | 200 V<br>208 V<br>230 V |
Load capacity | 7360 VA |
Number of power socket outlets | 4 IEC 60320 C19 |
Product certifications | CE<br>GOST<br>VDE |
Height | 8.9 cm |
Mounting position | horizontal |
Mounting mode | rack-mounted |
Colour | black |
PDU type | basic |
Mounting location | front<br>rear |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 32 A |
Mounting preference | lower |
Number of input connectors | 1 hard wire 3-wire |
Storage Relative Humidity | 0-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |