
RACK PDU, BASIC, HALF HEIGHT, 100-240V/20A, 220-240V/16A, (14) C13
Product Details
Net weight | 1.88 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 4.7 cm |
Ambient air temperature for storage | -15-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | installation guide safety guide |
Max line current | 20 A |
[In] rated current | 16 A |
Input current limits | 20 A |
Number of rack unit | 0U |
Output voltage | 100 V<br>120 V<br>200 V<br>208 V<br>230 V<br>240 V |
Main Input Voltage | 230 V |
Load capacity | 3300 VA |
Input Connection Type | IEC 60320 C20 |
Number of power socket outlets | 14 IEC 60320 C13 |
Product certifications | cUL listed<br>UL listed |
Height | 52.3 cm |
Mounting position | vertical |
Mounting mode | not rack-mountable |
Colour | black |
PDU type | basic |
Mounting location | side |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 20 A |
Mounting preference | lower |
Permissible voltage | 100-240 V |
Storage Relative Humidity | 5-95 % |
UPS size | S |
USB compatible | No |
Network frequency | 50/60 Hz |
Storage altitude | 0-50000 ft |