
Rack PDU, Basic, 1U, 22kW, 400V, (6) C19
Product Details
Net weight | 4.84 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 25.4 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | installation guide |
Max line current | 32 A |
Input current limits | 32 A |
Number of rack unit | 1U |
Output voltage | 230 V |
Cable length | 8 ft |
Main Input Voltage | 400 V 3 phases |
Load capacity | 22000 VA |
Input Connection Type | IEC 60309 32A 3P + N + PE |
Number of power socket outlets | 6 IEC 60320 C19 |
Product certifications | CE<br>GOST<br>VDE |
Height | 4.4 cm |
Protection type | circuit breaker |
Mounting position | horizontal |
Mounting mode | rack-mounted |
Colour | black |
PDU type | basic |
Mounting location | front<br>rear |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 32 A |
Mounting preference | no preference |
Permissible voltage | 200-250 V |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 47...63 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |