
Rack PDU, Basic, 0U/1U, 220-240V, 63A, (3) C19
Product Details
Net weight | 5.4 kg |
---|---|
Depth | 12.6 cm |
Provided equipment | installation guide safety guide |
Max line current | 48 A |
Input current limits | 48 A |
Number of rack unit | 1U |
Cable length | 12 ft |
Main Input Voltage | 230 V<br>240 V |
Load capacity | 14500 VA |
Input Connection Type | IEC 60309 63A 2P + PE |
Number of power socket outlets | 3 IEC 60320 C19 |
Product certifications | CE<br>EAC<br>IRAM<br>VDE |
Height | 4.4 cm |
Protection type | circuit breaker |
Mounting position | horizontal |
Mounting mode | not rack-mountable |
Colour | black |
PDU type | basic |
Mounting location | front |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 48 A |
Mounting preference | no preference |
Permissible voltage | 200-240 V |
UPS size | S |
Network frequency | 50/60 Hz |