
RACK PDU, BASIC, 0U/1U, 120-240V/15A, 220-240V/10A, (8) C13
Product Details
Net weight | 0.91 kg |
---|---|
Depth | 9.3 cm |
Provided equipment | installation guide safety guide |
Max line current | 15 A |
[In] rated current | 10 A |
Input current limits | 15 A |
Number of rack unit | 1U |
Output voltage | 100 V<br>120 V<br>200 V<br>208 V<br>230 V<br>240 V |
Main Input Voltage | 100 V<br>120 V<br>200 V<br>208 V<br>230 V<br>240 V |
Load capacity | 2300 VA |
Input Connection Type | IEC 60320 C14 |
Number of power socket outlets | 8 IEC 60320 C13 |
Product certifications | cUL listed<br>CE<br>EAC<br>IRAM<br>UL listed<br>VDE |
Height | 24 cm |
Mounting position | horizontal |
Mounting mode | not rack-mountable |
Colour | black |
PDU type | basic |
Mounting location | front<br>rear |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 15 A |
Mounting preference | no preference |
Permissible voltage | 100-240 V |
UPS size | S |
Network frequency | 50/60 Hz |