
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19
Product Details
Net weight | 1.56 kg |
---|---|
Depth | 9.3 cm |
Provided equipment | installation guide safety guide |
Max line current | 20 A |
[In] rated current | 16 A |
Input current limits | 20 A |
Number of rack unit | 1U |
Output voltage | 100 V<br>120 V<br>200 V<br>208 V<br>230 V<br>240 V |
Main Input Voltage | 100 V<br>120 V<br>200 V<br>208 V<br>230 V<br>240 V |
Load capacity | 2300 VA |
Input Connection Type | IEC 60320 C20 |
Number of power socket outlets | 7 IEC 60320 C13<br>2 IEC 60320 C19 |
Product certifications | cUL listed<br>CE<br>EAC<br>IRAM<br>PSE<br>UL listed<br>VDE |
Height | 4.4 cm |
Protection type | without circuit breaker |
Mounting position | horizontal |
Mounting mode | not rack-mountable |
PDU type | basic |
Mounting location | front<br>rear |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 20 A |
Mounting preference | no preference |
Permissible voltage | 100-240 V |
UPS size | S |
USB compatible | No |
Network frequency | 50/60 Hz |