
Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 20A/208V, 16A/230V, (21) C13 & (3) C19
Product Details
Net weight | 6.09 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 5.1 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | CAN port terminator installation guide rack mounting brackets safety guide serial configuration cable |
[In] rated current | 16 A |
Input current limits | 20 A |
Number of rack unit | 0U |
Output voltage | 100 V<br>200 V<br>208 V<br>230 V |
Main Input Voltage | 200 V<br>208 V<br>230 V |
Load capacity | 3300 VA |
Input Connection Type | IEC 60320 C20 |
Standards | EN 55022 class A<br>EN 55024<br>EN 61000-3-2<br>EN 61000-3-3<br>FCC part 15 class A<br>ICES-003 |
Number of power socket outlets | 21 IEC 60320 C13<br>3 IEC 60320 C19 |
Product certifications | PSE<br>UL listed<br>VCCI class A<br>VDE |
Height | 182.9 cm |
Protection type | without circuit breaker |
Mounting position | vertical |
Mounting mode | not rack-mountable |
Colour | black |
PDU type | switched metered outlet |
Mounting location | side |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 16 A |
Mounting preference | no preference |
Permissible voltage | 100-240 V |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Storage altitude | 0-50000 ft |