processor module M580 - Level 2 - Remote
SKU :
BMEP582040
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 79.064.190
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
processor module M580 - Level 2 - Remote
Rp 79.064.190
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.849 kg |
|---|---|
| Integrated Connection Type | 1 Ethernet TCP/IP for service port,2 Ethernet TCP/IP for device network,USB type mini B |
| MTBF Reliability | 775000 H |
| Application Structure | 64 event tasks,2 auxiliary tasks,1 cyclic/periodic master task,1 periodic fast task |
| Standards | EN 61131-2,EN/IEC 61010-2-201,UL 61010-2-201,CSA C22.2 No 61010-2-201,IACS E10,EN/IEC 61000-6-5, interface type 1 and type 2,EN/IEC 61850-3, location G |
| Memory Description | expandable flash, 4 GB for data storage,integrated RAM, 10 kB for system memory,integrated RAM, 8 MB for program process,integrated RAM, 768 kB for data process,integrated RAM, 2 MB for program safety,integrated RAM, 512 kB for data safety |
| IP degree of protection | IP20 |
| Operating altitude | 0...2000 m,2000...5000 m with derating factor |
| Supply | internal power supply via rack |
| Height | 9.2 |
| Length | 25.2 |
| Width | 17.8 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.849 kg |
|---|---|
| Integrated Connection Type | 1 Ethernet TCP/IP for service port,2 Ethernet TCP/IP for device network,USB type mini B |
| MTBF Reliability | 775000 H |
| Application Structure | 64 event tasks,2 auxiliary tasks,1 cyclic/periodic master task,1 periodic fast task |
| Standards | EN 61131-2,EN/IEC 61010-2-201,UL 61010-2-201,CSA C22.2 No 61010-2-201,IACS E10,EN/IEC 61000-6-5, interface type 1 and type 2,EN/IEC 61850-3, location G |
| Memory Description | expandable flash, 4 GB for data storage,integrated RAM, 10 kB for system memory,integrated RAM, 8 MB for program process,integrated RAM, 768 kB for data process,integrated RAM, 2 MB for program safety,integrated RAM, 512 kB for data safety |
| IP degree of protection | IP20 |
| Operating altitude | 0...2000 m,2000...5000 m with derating factor |
| Supply | internal power supply via rack |
| Height | 9.2 |
| Length | 25.2 |
| Width | 17.8 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account