![processor module M580 - Level 2 - Distributed main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/b/m/bmep582020.jpg)
processor module M580 - Level 2 - Distributed
Incl. Tax
Incl. Tax
All Sellers
![processor module M580 - Level 2 - Distributed](https://eshop-id.se.com/media/catalog/product/b/m/bmep582020.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
processor module M580 - Level 2 - Distributed
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.849 kg |
---|---|
Integrated Connection Type | 1 Ethernet TCP/IP for service port,2 Ethernet TCP/IP for device network,USB type mini B |
MTBF Reliability | 775000 H |
Application Structure | 1 cyclic/periodic master task,64 event tasks,2 auxiliary tasks,1 periodic fast task |
Standards | EN 61131-2,EN/IEC 61010-2-201,UL 61010-2-201,CSA C22.2 No 61010-2-201,IACS E10,EN/IEC 61000-6-5, interface type 1 and type 2,EN/IEC 61850-3, location G |
Memory Description | expandable flash, 4 GB for data storage,integrated RAM, 10 kB for system memory,integrated RAM, 8 MB for program,integrated RAM, 768 kB for data |
IP degree of protection | IP20 |
Operating altitude | 0...2000 m,2000...5000 m with derating factor |
Supply | internal power supply via rack |