PratiKa wander socket - straight - 125 A - 3P + N + E - 380...415 V AC - IP67
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
PratiKa wander socket - straight - 125 A - 3P + N + E - 380...415 V AC - IP67
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 1.72 kg |
---|---|
Product or Component Type | wander socket |
Colour | grey (RAL 7035) |
Contacts Material | pins: stainless steel,sleeves: nickel plated brass,springs: stainless steel |
[ue] Rated Operational Voltage | 380...415 V |
Poles Description | 3P + N + E |
Outlet Standard | industrial |
Network frequency | 50/60 Hz |
Product Name | PratiKa socket |
Range | PratiKa |
Depth | 325 mm |
Height | 131 mm |
Standards | IEC 60309-2,IEC 60309-1 |
width | 131 mm |
IP degree of protection | IP67 conforming to IEC 60529 |
Device short name | PratiKa socket |
Market segment | small commercial |