PratiKa system adapter - 1 socket - German - 16 A - 2P+E - 220V 50/60Hz
Description
This PratiKa system adapter enables the conversion of an industrial plug into 1 German standard domestic one. It has 2P+E pole on industrial plug and on domestic socket. The rated current is 16A on industrial plug and 16A on domestic socket. The operating voltage is 200VAC to 250VAC on industrial plug and on domestic socket. The degree of protection is IP20 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The color of the adapter is blue to easily identify the operating voltage. The frequency is 50Hz or 60Hz.
Product Details
Product ID | PKZA203 |
---|---|
Net weight | 0.16 kg |
Product Or Component Type | System adapter |
Contacts Material | Pins: nickel plated brass |
Brand | Schneider Electric |
Product Hover Image | /p/k/pkza203_image_1500x1500.jpg |