calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
PowerLogic PM8000 - PM8240 Panel mount meter - intermediate metering
- Description
- Specifications
- Documents
- Reviews
Description
The PowerLogic PM8000 series meters are compact, cost-effective multifunction power meters that will help you ensure reliability and efficiency of your power-critical facility. They reveal and provide understanding of complex power quality conditions enabling action to be taken to mitigate any issue. The PowerLogic PM8000 series meters have the versatility to perform nearly any job you need a meter to do, wherever you need it! The modular, flexible ION technology architecture enables a simple, building block approach for customizing each meter to any application. With patented Disturbance Direction Detection, revenue grade accuracy, multiple communication ports, onboard power quality analysis, web interface and a color graphical display. Certified by third party labs for energy accuracy (IEC 62052-11, IEC 62052-22, IEC 62052-24) and power quality (IEC 62586-2, IEC 61000-4-30 Class S). The PowerLogic PM8000 series provides data quality confidence you can count on. Cybersecurity features include secure protocols (HTTPS, SFTP), security event logging, Syslog protocol. Ability to enable/disable communication ports, and 50 user configurable accounts. With 512 MB of memory to support 50 data logs, 50+ user-definable alarms, waveform captures, 1/2 cycle RMS logging, custom web pages, min/max logs, energy trends, and Time of Use. The ability to timestamp events to +/-1 ms utilizing time synchronization method that include PTP (IEEE1588), NTP, IRIG-B, GPS ASCII (RS485) and network time set function. 3 digital inputs and one digital output, plus the ability to add up to 4 option modules. I/O option modules include 2 relays and 6 digital inputs or 2 analog outputs and 4 analog inputs. Wide control power range of 90-415 VAC / 110-415 VDC. Operating environment of -25 to +70C; Humidity rating of 5% to 95%; Altitude up to 3000 m. Panel mounting (1/4 DIN) with integrated display.
Overview
| Weight (in Kg) | 0.954 |
|---|---|
| Net weight | 581 g |
| Product or Component Type | power meter |
| [Us] rated supply voltage | 90...415 V AC 45...65 Hz +/- 10 % 110...415 V DC +/- 10 % |
| [In] Rated Current | 1 A 5 A 10 A |
| Network frequency | 50 Hz 60 Hz |
| Display Resolution | 320 x 240 pixels QVGA |
| Frequency Measurement Range | 42-69 Hz |
| Installation Category | III |
| Sampling Rate | 256 samples/cycle |
| [IP] Degree of Protection | IP54 front: conforming to IEC 60529 IP30 body: conforming to IEC 60529 |
| Communication Port Protocol | Modbus RTU at 115 kbauds - 2-wire ION at 115 kbauds - 2-wire DNP3 IEC 61850 Modbus TCP/IP Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s RSTP 801.1d 2004 |
| Poles description | 3P + N 3P 1P + N |
| Ambient air temperature for operation | -25-70 °C |
| Standards | IEC 61557-12 IEC 62052-11 IEC 62053-24 IEC 62053-22 IEEE 1588 IEC 62586-2 IEC 61326-1 |
| Product Certifications | CE cULus N998 |
| Communication network type | IPv6 (internet protocol) |
| Accuracy Class | class 0.2S active energy conforming to IEC 62053-22 class 0.2 active energy conforming to ANSI C12.20 class 0.2 active power conforming to IEC 61557-12 class 0.5S reactive energy conforming to IEC 62053-24 class 0.5 power factor conforming to IEC 61557-12 class 0.2 voltage conforming to IEC 61557-12 class 0.2 current conforming to IEC 61557-12 |
| Depth | 77.5 mm |
| Height | 96 mm |
| width | 96 mm & customizable home page file upload/download via FTP file upload/download via SFTP web server alarm notification by e-mail viewing of captured waveform (FTP) viewing of captured waveform (web) HTTPS server |
| Electromagnetic Compatibility | electrostatic discharge conforming to IEC 61000-4-2 radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 electrical fast transient/burst immunity test conforming to IEC 61000-4-4 surge immunity test conforming to IEC 61000-4-5 conducted RF disturbances conforming to IEC 61000-4-6 magnetic field at power frequency conforming to IEC 61000-4-8 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 immunity to impulse waves conforming to IEC 61000-4-12 conducted and radiated emissions conforming to EN 55022 conducted and radiated emissions conforming to EN 55011 conducted and radiated emissions conforming to FCC part 15 conducted and radiated emissions conforming to ICES-003 conducted RF disturbances (2...150 Hz) conforming to CLC/TR 50579 surge withstand conforming to IEEE C37.90.1 |
| Number of inputs | 3 digital 30 V AC 3 digital 60 V DC |
| Number of outputs | 1 pulse |
| Type Of Measurement | current voltage frequency active and reactive power total apparent power total power factor total active and reactive power per phase, rms apparent power per phase, rms power factor per phase, rms |
| Market segment | buildings large building cost management: billing: sub feeder buildings small building network management: main incomer buildings medium building network management: main incomer buildings large building network management: main incomer buildings large building network management: sub feeder buildings multi-site network management: main incomer buildings multi-site network management: sub feeder data center network management: main incomer data center network management: sub feeder healthcare network management: main incomer healthcare network management: sub feeder industry network management: main incomer industry network management: sub feeder utility: sub feeder |
| Analogue Input Type | voltage (impedance 5 MOhm) current (impedance 0.3 mOhm) |
| Device Application | power monitoring WAGES metering |
| Display type | colour TFT LCD |
| Measurement current | 50-10000 mA |
| Measurement voltage | 57-400 V AC 42...69 Hz between phase and neutral 100-690 V AC 42...69 Hz between phases |
| Communication Port Support | Ethernet screw terminal block: RS485 |
| Measurement Accuracy | current +/- 0.1 % voltage +/- 0.1 % active energy +/- 0.2 % |
| Information Displayed | voltage current frequency power energy consumption harmonic distortion |
| Communication Service | SMTP e-mail notification RSTP support NTP time synchronization DHCP PTP time synchronization |
| Cybersecurity | enable/disable communication ports password protection Syslog protocol support robust security logs port hardening |
| Data Recording | min/max of instantaneous values waveform logs sequence of event recording time stamping alarm logs trending/forecasting sag and swell logs harmonics logs GPS synchronisation data logs event logs |
| Power quality analysis | conforming to EN 50160: 2010 compliance report conforming to IEEE 519: 2014 compliance report conforming to IEC 61000-4-30: class S power quality measurement up to the 63rd harmonic harmonic distortion waveform capture voltage sag and swell detection programmablity (logic and math functions) conforming to IEC 62586 power quality monitoring |
| Isolation Voltage | III400-690 V conforming to IEC 61010-1:ed. 3 III400-690 V conforming to EN 61010-1:ed. 3 III347-600 V conforming to UL 61010-1:ed. 3 III347-600 V conforming to CSA C22.2 No 61010-1:ed. 3 |
| Range | PowerLogic |
| Ambient air temperature for storage | -40-85 °C |
| Compatibility code | PM8240 |
| Device short name | PM8240 |
| Mounting support | framework |
| Relative humidity | 5-95 % |
| Power Consumption in Va | 18 VA at 415 V AC |
| Operating altitude | 3000 m |
| Memory Capacity | 512 MB |
| Brand | Schneider Electric |
| Height | 13.5 |
| Length | 19 |
| Width | 13.7 |
Documents
Reviews
Description
The PowerLogic PM8000 series meters are compact, cost-effective multifunction power meters that will help you ensure reliability and efficiency of your power-critical facility. They reveal and provide understanding of complex power quality conditions enabling action to be taken to mitigate any issue. The PowerLogic PM8000 series meters have the versatility to perform nearly any job you need a meter to do, wherever you need it! The modular, flexible ION technology architecture enables a simple, building block approach for customizing each meter to any application. With patented Disturbance Direction Detection, revenue grade accuracy, multiple communication ports, onboard power quality analysis, web interface and a color graphical display. Certified by third party labs for energy accuracy (IEC 62052-11, IEC 62052-22, IEC 62052-24) and power quality (IEC 62586-2, IEC 61000-4-30 Class S). The PowerLogic PM8000 series provides data quality confidence you can count on. Cybersecurity features include secure protocols (HTTPS, SFTP), security event logging, Syslog protocol. Ability to enable/disable communication ports, and 50 user configurable accounts. With 512 MB of memory to support 50 data logs, 50+ user-definable alarms, waveform captures, 1/2 cycle RMS logging, custom web pages, min/max logs, energy trends, and Time of Use. The ability to timestamp events to +/-1 ms utilizing time synchronization method that include PTP (IEEE1588), NTP, IRIG-B, GPS ASCII (RS485) and network time set function. 3 digital inputs and one digital output, plus the ability to add up to 4 option modules. I/O option modules include 2 relays and 6 digital inputs or 2 analog outputs and 4 analog inputs. Wide control power range of 90-415 VAC / 110-415 VDC. Operating environment of -25 to +70C; Humidity rating of 5% to 95%; Altitude up to 3000 m. Panel mounting (1/4 DIN) with integrated display.
Overview
| Weight (in Kg) | 0.954 |
|---|---|
| Net weight | 581 g |
| Product or Component Type | power meter |
| [Us] rated supply voltage | 90...415 V AC 45...65 Hz +/- 10 % 110...415 V DC +/- 10 % |
| [In] Rated Current | 1 A 5 A 10 A |
| Network frequency | 50 Hz 60 Hz |
| Display Resolution | 320 x 240 pixels QVGA |
| Frequency Measurement Range | 42-69 Hz |
| Installation Category | III |
| Sampling Rate | 256 samples/cycle |
| [IP] Degree of Protection | IP54 front: conforming to IEC 60529 IP30 body: conforming to IEC 60529 |
| Communication Port Protocol | Modbus RTU at 115 kbauds - 2-wire ION at 115 kbauds - 2-wire DNP3 IEC 61850 Modbus TCP/IP Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s RSTP 801.1d 2004 |
| Poles description | 3P + N 3P 1P + N |
| Ambient air temperature for operation | -25-70 °C |
| Standards | IEC 61557-12 IEC 62052-11 IEC 62053-24 IEC 62053-22 IEEE 1588 IEC 62586-2 IEC 61326-1 |
| Product Certifications | CE cULus N998 |
| Communication network type | IPv6 (internet protocol) |
| Accuracy Class | class 0.2S active energy conforming to IEC 62053-22 class 0.2 active energy conforming to ANSI C12.20 class 0.2 active power conforming to IEC 61557-12 class 0.5S reactive energy conforming to IEC 62053-24 class 0.5 power factor conforming to IEC 61557-12 class 0.2 voltage conforming to IEC 61557-12 class 0.2 current conforming to IEC 61557-12 |
| Depth | 77.5 mm |
| Height | 96 mm |
| width | 96 mm & customizable home page file upload/download via FTP file upload/download via SFTP web server alarm notification by e-mail viewing of captured waveform (FTP) viewing of captured waveform (web) HTTPS server |
| Electromagnetic Compatibility | electrostatic discharge conforming to IEC 61000-4-2 radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 electrical fast transient/burst immunity test conforming to IEC 61000-4-4 surge immunity test conforming to IEC 61000-4-5 conducted RF disturbances conforming to IEC 61000-4-6 magnetic field at power frequency conforming to IEC 61000-4-8 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 immunity to impulse waves conforming to IEC 61000-4-12 conducted and radiated emissions conforming to EN 55022 conducted and radiated emissions conforming to EN 55011 conducted and radiated emissions conforming to FCC part 15 conducted and radiated emissions conforming to ICES-003 conducted RF disturbances (2...150 Hz) conforming to CLC/TR 50579 surge withstand conforming to IEEE C37.90.1 |
| Number of inputs | 3 digital 30 V AC 3 digital 60 V DC |
| Number of outputs | 1 pulse |
| Type Of Measurement | current voltage frequency active and reactive power total apparent power total power factor total active and reactive power per phase, rms apparent power per phase, rms power factor per phase, rms |
| Market segment | buildings large building cost management: billing: sub feeder buildings small building network management: main incomer buildings medium building network management: main incomer buildings large building network management: main incomer buildings large building network management: sub feeder buildings multi-site network management: main incomer buildings multi-site network management: sub feeder data center network management: main incomer data center network management: sub feeder healthcare network management: main incomer healthcare network management: sub feeder industry network management: main incomer industry network management: sub feeder utility: sub feeder |
| Analogue Input Type | voltage (impedance 5 MOhm) current (impedance 0.3 mOhm) |
| Device Application | power monitoring WAGES metering |
| Display type | colour TFT LCD |
| Measurement current | 50-10000 mA |
| Measurement voltage | 57-400 V AC 42...69 Hz between phase and neutral 100-690 V AC 42...69 Hz between phases |
| Communication Port Support | Ethernet screw terminal block: RS485 |
| Measurement Accuracy | current +/- 0.1 % voltage +/- 0.1 % active energy +/- 0.2 % |
| Information Displayed | voltage current frequency power energy consumption harmonic distortion |
| Communication Service | SMTP e-mail notification RSTP support NTP time synchronization DHCP PTP time synchronization |
| Cybersecurity | enable/disable communication ports password protection Syslog protocol support robust security logs port hardening |
| Data Recording | min/max of instantaneous values waveform logs sequence of event recording time stamping alarm logs trending/forecasting sag and swell logs harmonics logs GPS synchronisation data logs event logs |
| Power quality analysis | conforming to EN 50160: 2010 compliance report conforming to IEEE 519: 2014 compliance report conforming to IEC 61000-4-30: class S power quality measurement up to the 63rd harmonic harmonic distortion waveform capture voltage sag and swell detection programmablity (logic and math functions) conforming to IEC 62586 power quality monitoring |
| Isolation Voltage | III400-690 V conforming to IEC 61010-1:ed. 3 III400-690 V conforming to EN 61010-1:ed. 3 III347-600 V conforming to UL 61010-1:ed. 3 III347-600 V conforming to CSA C22.2 No 61010-1:ed. 3 |
| Range | PowerLogic |
| Ambient air temperature for storage | -40-85 °C |
| Compatibility code | PM8240 |
| Device short name | PM8240 |
| Mounting support | framework |
| Relative humidity | 5-95 % |
| Power Consumption in Va | 18 VA at 415 V AC |
| Operating altitude | 3000 m |
| Memory Capacity | 512 MB |
| Brand | Schneider Electric |
| Height | 13.5 |
| Length | 19 |
| Width | 13.7 |