calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
PowerLogicâ„¢ ION9000 meter, DIN mount, 192 mm display, B2B adapter, HW kit
- Description
- Specifications
- Documents
- Reviews
Description
The PowerLogic ION9000 is your 24/7 power quality expert, providing information, not just data. A comprehensive, industry-leading Power Quality Instrument (PQI-A) certified to IEC 62586-1/-2 ensures reliable, precision performance that is perfect for both supply and demand side applications. Third-party lab verified accuracy to Class 0.1S (ANSI C12.20, IEC 62053-22). Highly customizable and modular, ION technology programmability and field installable option modules can satisfy any solution, protecting your investment now and into the future. Providing power quality analysis according to both EN 50160 and IEEE 519, and patented Disturbance Direction Detection, you become a PQ expert and will be able to respond rapidly to system events. Cybersecurity features include secure protocols (HTTPS, SFTP), security event logging, Syslog protocol, ability to enable/disable communication ports, and 50 user configurable accounts. With 2 GB of memory to support 50 data logs, 50+ user-definable alarms, disturbance and transient waveforms. 1/2 cycle RMS logging, custom web pages, min/max logs, energy trends, and Time of Use. The ability to timestamp events to +/-1 ms utilizing time synchronization method that include PTP (IEEE1588), NTP, IRIG-B, GPS ASCII (RS485) and network time set function. 8 digital inputs, 4 digital outputs and 2 relay outputs, plus the ability to add up to 4 option modules. Option modules include 2 relays and 6 digital inputs or 2 analog outputs and 4 analog inputs. Ability to capture power quality events as short as 20 µs and record both waveforms and 1/2-cycle RMS concurrently on any event. Voltage inputs of 100 to 690 V between phases; Current inputs of 1 A, 5 A; current class 2, 10, 20 A; Frequency of 20-450 Hz. Wide control power range of 90 to 480 VAC or 110 to 480 VDC. DIN rail mounting with remote display and panel mounting (with back to back adapter), plus 2 display options, further enhance the flexibility and adaptability of the ION9000.
Overview
| Weight (in Kg) | 3.6 |
|---|---|
| Net weight | 1.5 kg |
| Product or Component Type | energy and power quality meter |
| communication gateway | Ethernet/serial |
| [Us] rated supply voltage | 90...480 V AC 45...66 Hz +/- 10 % 90...120 V AC 400 Hz +/- 10 % 110...480 V DC +/- 15 % |
| [In] Rated Current | 1 A 5 A |
| Electrical Insulation Class | class III conforming to EN/IEC 62052-11 |
| Network frequency | 50 Hz 60 Hz |
| Display Resolution | 800 x 480 pixels |
| Degree of Protection | UL type 12, front |
| Frequency Measurement Range | 20-450 Hz |
| Installation Category | III |
| Sampling Rate | 1024 samples/cycle |
| Tamperproof Of Settings | protected by sealable cover |
| [IP] Degree of Protection | IP65 front: IP30 rear: |
| Communication Port Protocol | Modbus RTU at 2400...115200 bps - 2-wire ION at 2400...115200 bps - 2-wire DNP3 at 2400...115200 bps - 2-wire Modbus TCP at 10/100 Mbit/s ION TCP at 10/100 Mbit/s DNP3 TCP at 10/100 Mbit/s IEC 61850 Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s DHCP DNS DLMS |
| Poles description | 3P + N + E |
| Ambient air temperature for operation | -25-70 °C |
| Standards | ANSI C12.20 ANSI C37.90.1 IEC 61000-4-15 IEC 61000-4-30 IEC 61010-1 IEC 61326-1 IEC 61557-12 IEC 61850 IEC 62052-11 IEC 62052-31 IEC 62053-22 IEC 62053-23 IEC 62053-24 IEC 62586 UL 61010-1 |
| Accuracy Class | class 0.1S active energy conforming to IEC 62053-22 class 0.1 active energy conforming to IEC 61557-12 class 0.1 active energy conforming to ANSI C12.20 class 0.5S reactive energy conforming to IEC 62053-24 class 0.1 current conforming to IEC 61557-12 class 0.1 voltage conforming to IEC 61557-12 class 0.1 active power conforming to IEC 61557-12 class 0.5 power factor conforming to IEC 61557-12 |
| Depth | 135.3 mm |
| Height | 160 mm |
| width | 160 mm & viewing of captured waveform web page pass/fail report for IEEE 519 pass/fail report for EN 50160 ITIC (CBEMA) curve SEMI curve NEMA motor derating curve alarm notification by e-mail TLS 1.2 push historical data via mail |
| Electromagnetic Compatibility | EMC immunity conforming to IEC 62052-11 EMC immunity conforming to IEC 61326-1 EMC immunity conforming to IEC 61000-6-5 electrostatic discharge immunity test conforming to IEC 61000-4-2 immunity to radiated fields conforming to IEC 61000-4-3 immunity to fast transients conforming to IEC 61000-4-4 surge immunity test conforming to IEC 61000-4-5 immunity to conducted disturbances conforming to IEC 61000-4-6 immunity to magnetic fields at network frequency conforming to IEC 61000-4-8 immunity to conducted disturbances - test level: 2...150 kHz conforming to CLC/TR 50579 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 immunity to impulse waves conforming to IEC 61000-4-12 conducted and radiated emissions conforming to EN 55011 conducted and radiated emissions class B conforming to EN 55032 conducted and radiated emissions class B conforming to FCC part 15 conducted and radiated emissions class B conforming to ICES-003 surge withstand conforming to ANSI C37.90.1 surge withstand conforming to IEEE C37.90.1 |
| Number of inputs | 8 digital 30 V AC/60 V DC |
| Number of outputs | 4 digital 2 form C relay output |
| Type Of Measurement | voltage sags and swells current sags and swells voltage current frequency active and reactive power total apparent power total active and reactive power per phase apparent power per phase power factor total power factor per phase active and reactive energy apparent energy harmonic distorsion (I THD & U THD) |
| Market segment | data center healthcare semiconductor pharmaceutical chemical energy mining |
| Metering Type | demand current I1, I2, I3, I4, I5 peak demand currents demand power P, Q, S peak demand power PM, QM, SM calculated active and reactive energy (+/- W.h, +/- VAR.h) |
| Analogue Input Type | voltage (impedance 5 MOhm) external CT (impedance 0.3 mOhm)5 x |
| Device Application | power monitoring WAGES metering Net metering medium voltage high voltage |
| Display type | remote LCD display colour touchscreen |
| Measurement current | 0.01-20 A |
| Measurement voltage | 57-400 V AC 42...69 Hz between phase and neutral 100-690 V AC 42...69 Hz between phases |
| Communication Port Support | RS485 2 removable screw terminal block |
| Measurement Accuracy | voltage +/- 0.1 % current +/- 0.1 % |
| Communication Service | compliant reports power quality summary energy report EcoStruxure Power Events Analysis SMTP e-mail notification SNMP |
| Cybersecurity | Syslog protocol support robust security logs port hardening enable/disable communication ports hardware metrology lock |
| Data Recording | time stamping min/max of instantaneous values user-definable data logs continuous logging or snapshot trending/forecasting event logs alarm logs configuration change power outage user login/logout data logs GPS synchronisation sequence of event recording |
| Power quality analysis | EN 50160 compliance checking conforming to IEEE 519 harmonic limit conforming to IEC 61000-4-30: class A compliance reporting conforming to IEEE 519 compliance reporting waveform capture total demand distortion total harmonic distortion up to the 63rd harmonic up to the 127th harmonic with software disturbance direction detection dip, swell and transient half cycle data acquisition transient detection (20 µs) |
| Provided equipment | remote display remote display adapter mounting instructions mounting hardware |
| Ride-Through Time | 100 ms 6 cycles at 60 Hz 120 V AC typical 400 ms 24 cycles at 60 Hz 240 V AC typical 1200 ms 72 cycles at 60 Hz 480 V AC typical |
| Ethernet Service | DHCP client Device Profile Web Services (DPWS) Rapid Scanning Tree Protocol (RSTP) FTP/HTTP/HTTPS |
| Isolation Voltage | III400-690 V conforming to EN 61010-1:ed. 3 III347-600 V conforming to UL 61010-1:ed. 3 III347-600 V conforming to CSA C22.2 No 61010-1:ed. 3 |
| Time Synchronisation Protocol | GPS IRIG-B NTP SNTP PTP |
| Range | PowerLogic |
| Ambient air temperature for storage | -40-85 °C |
| Device short name | ION92040 |
| Mounting support | DIN rail meter device door cut-out remote display |
| Relative humidity | 5-95 % |
| Power Consumption in Va | 38 VA at 480 V AC |
| Quality Labels | ISO 9001 ISO 14000 |
| Operating altitude | 0...3000 m |
| Maximum power consumption in VA | 80 VA at 480 V AC |
| Memory Capacity | 2 GB |
| Port Ethernet | 10/100BASE-TX 2 RJ45 |
| Brand | Schneider Electric |
| Height | 30 |
| Length | 41 |
| Width | 30 |
Documents
Reviews
Description
The PowerLogic ION9000 is your 24/7 power quality expert, providing information, not just data. A comprehensive, industry-leading Power Quality Instrument (PQI-A) certified to IEC 62586-1/-2 ensures reliable, precision performance that is perfect for both supply and demand side applications. Third-party lab verified accuracy to Class 0.1S (ANSI C12.20, IEC 62053-22). Highly customizable and modular, ION technology programmability and field installable option modules can satisfy any solution, protecting your investment now and into the future. Providing power quality analysis according to both EN 50160 and IEEE 519, and patented Disturbance Direction Detection, you become a PQ expert and will be able to respond rapidly to system events. Cybersecurity features include secure protocols (HTTPS, SFTP), security event logging, Syslog protocol, ability to enable/disable communication ports, and 50 user configurable accounts. With 2 GB of memory to support 50 data logs, 50+ user-definable alarms, disturbance and transient waveforms. 1/2 cycle RMS logging, custom web pages, min/max logs, energy trends, and Time of Use. The ability to timestamp events to +/-1 ms utilizing time synchronization method that include PTP (IEEE1588), NTP, IRIG-B, GPS ASCII (RS485) and network time set function. 8 digital inputs, 4 digital outputs and 2 relay outputs, plus the ability to add up to 4 option modules. Option modules include 2 relays and 6 digital inputs or 2 analog outputs and 4 analog inputs. Ability to capture power quality events as short as 20 µs and record both waveforms and 1/2-cycle RMS concurrently on any event. Voltage inputs of 100 to 690 V between phases; Current inputs of 1 A, 5 A; current class 2, 10, 20 A; Frequency of 20-450 Hz. Wide control power range of 90 to 480 VAC or 110 to 480 VDC. DIN rail mounting with remote display and panel mounting (with back to back adapter), plus 2 display options, further enhance the flexibility and adaptability of the ION9000.
Overview
| Weight (in Kg) | 3.6 |
|---|---|
| Net weight | 1.5 kg |
| Product or Component Type | energy and power quality meter |
| communication gateway | Ethernet/serial |
| [Us] rated supply voltage | 90...480 V AC 45...66 Hz +/- 10 % 90...120 V AC 400 Hz +/- 10 % 110...480 V DC +/- 15 % |
| [In] Rated Current | 1 A 5 A |
| Electrical Insulation Class | class III conforming to EN/IEC 62052-11 |
| Network frequency | 50 Hz 60 Hz |
| Display Resolution | 800 x 480 pixels |
| Degree of Protection | UL type 12, front |
| Frequency Measurement Range | 20-450 Hz |
| Installation Category | III |
| Sampling Rate | 1024 samples/cycle |
| Tamperproof Of Settings | protected by sealable cover |
| [IP] Degree of Protection | IP65 front: IP30 rear: |
| Communication Port Protocol | Modbus RTU at 2400...115200 bps - 2-wire ION at 2400...115200 bps - 2-wire DNP3 at 2400...115200 bps - 2-wire Modbus TCP at 10/100 Mbit/s ION TCP at 10/100 Mbit/s DNP3 TCP at 10/100 Mbit/s IEC 61850 Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s DHCP DNS DLMS |
| Poles description | 3P + N + E |
| Ambient air temperature for operation | -25-70 °C |
| Standards | ANSI C12.20 ANSI C37.90.1 IEC 61000-4-15 IEC 61000-4-30 IEC 61010-1 IEC 61326-1 IEC 61557-12 IEC 61850 IEC 62052-11 IEC 62052-31 IEC 62053-22 IEC 62053-23 IEC 62053-24 IEC 62586 UL 61010-1 |
| Accuracy Class | class 0.1S active energy conforming to IEC 62053-22 class 0.1 active energy conforming to IEC 61557-12 class 0.1 active energy conforming to ANSI C12.20 class 0.5S reactive energy conforming to IEC 62053-24 class 0.1 current conforming to IEC 61557-12 class 0.1 voltage conforming to IEC 61557-12 class 0.1 active power conforming to IEC 61557-12 class 0.5 power factor conforming to IEC 61557-12 |
| Depth | 135.3 mm |
| Height | 160 mm |
| width | 160 mm & viewing of captured waveform web page pass/fail report for IEEE 519 pass/fail report for EN 50160 ITIC (CBEMA) curve SEMI curve NEMA motor derating curve alarm notification by e-mail TLS 1.2 push historical data via mail |
| Electromagnetic Compatibility | EMC immunity conforming to IEC 62052-11 EMC immunity conforming to IEC 61326-1 EMC immunity conforming to IEC 61000-6-5 electrostatic discharge immunity test conforming to IEC 61000-4-2 immunity to radiated fields conforming to IEC 61000-4-3 immunity to fast transients conforming to IEC 61000-4-4 surge immunity test conforming to IEC 61000-4-5 immunity to conducted disturbances conforming to IEC 61000-4-6 immunity to magnetic fields at network frequency conforming to IEC 61000-4-8 immunity to conducted disturbances - test level: 2...150 kHz conforming to CLC/TR 50579 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 immunity to impulse waves conforming to IEC 61000-4-12 conducted and radiated emissions conforming to EN 55011 conducted and radiated emissions class B conforming to EN 55032 conducted and radiated emissions class B conforming to FCC part 15 conducted and radiated emissions class B conforming to ICES-003 surge withstand conforming to ANSI C37.90.1 surge withstand conforming to IEEE C37.90.1 |
| Number of inputs | 8 digital 30 V AC/60 V DC |
| Number of outputs | 4 digital 2 form C relay output |
| Type Of Measurement | voltage sags and swells current sags and swells voltage current frequency active and reactive power total apparent power total active and reactive power per phase apparent power per phase power factor total power factor per phase active and reactive energy apparent energy harmonic distorsion (I THD & U THD) |
| Market segment | data center healthcare semiconductor pharmaceutical chemical energy mining |
| Metering Type | demand current I1, I2, I3, I4, I5 peak demand currents demand power P, Q, S peak demand power PM, QM, SM calculated active and reactive energy (+/- W.h, +/- VAR.h) |
| Analogue Input Type | voltage (impedance 5 MOhm) external CT (impedance 0.3 mOhm)5 x |
| Device Application | power monitoring WAGES metering Net metering medium voltage high voltage |
| Display type | remote LCD display colour touchscreen |
| Measurement current | 0.01-20 A |
| Measurement voltage | 57-400 V AC 42...69 Hz between phase and neutral 100-690 V AC 42...69 Hz between phases |
| Communication Port Support | RS485 2 removable screw terminal block |
| Measurement Accuracy | voltage +/- 0.1 % current +/- 0.1 % |
| Communication Service | compliant reports power quality summary energy report EcoStruxure Power Events Analysis SMTP e-mail notification SNMP |
| Cybersecurity | Syslog protocol support robust security logs port hardening enable/disable communication ports hardware metrology lock |
| Data Recording | time stamping min/max of instantaneous values user-definable data logs continuous logging or snapshot trending/forecasting event logs alarm logs configuration change power outage user login/logout data logs GPS synchronisation sequence of event recording |
| Power quality analysis | EN 50160 compliance checking conforming to IEEE 519 harmonic limit conforming to IEC 61000-4-30: class A compliance reporting conforming to IEEE 519 compliance reporting waveform capture total demand distortion total harmonic distortion up to the 63rd harmonic up to the 127th harmonic with software disturbance direction detection dip, swell and transient half cycle data acquisition transient detection (20 µs) |
| Provided equipment | remote display remote display adapter mounting instructions mounting hardware |
| Ride-Through Time | 100 ms 6 cycles at 60 Hz 120 V AC typical 400 ms 24 cycles at 60 Hz 240 V AC typical 1200 ms 72 cycles at 60 Hz 480 V AC typical |
| Ethernet Service | DHCP client Device Profile Web Services (DPWS) Rapid Scanning Tree Protocol (RSTP) FTP/HTTP/HTTPS |
| Isolation Voltage | III400-690 V conforming to EN 61010-1:ed. 3 III347-600 V conforming to UL 61010-1:ed. 3 III347-600 V conforming to CSA C22.2 No 61010-1:ed. 3 |
| Time Synchronisation Protocol | GPS IRIG-B NTP SNTP PTP |
| Range | PowerLogic |
| Ambient air temperature for storage | -40-85 °C |
| Device short name | ION92040 |
| Mounting support | DIN rail meter device door cut-out remote display |
| Relative humidity | 5-95 % |
| Power Consumption in Va | 38 VA at 480 V AC |
| Quality Labels | ISO 9001 ISO 14000 |
| Operating altitude | 0...3000 m |
| Maximum power consumption in VA | 80 VA at 480 V AC |
| Memory Capacity | 2 GB |
| Port Ethernet | 10/100BASE-TX 2 RJ45 |
| Brand | Schneider Electric |
| Height | 30 |
| Length | 41 |
| Width | 30 |