power supply module X80 - 100..240 V AC - 36 W

BMXCPS3500
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This power supply module has a primary voltage of 100V to 240V AC. It is a power supply module with a secondary power of 31.2W at 24V DC, a current at secondary voltage of 4.5A at 3.3V DC and a maximum power dissipation of 8.5W. This product is robust, high quality and based on the latest innovative technology. It is furnished with 2-pin connector for alarm relay, 5-pin connector for line supply, protective earth for electrical connection. It is an IP20 rated product. It weighs 0.36kg. It is suitable for medium to large process applications. This product is certified by CE, RCM, Merchant Navy, CSA, EAC, UL. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).

Product Details

Net weight 0.36 kg
Immunity to Microbreaks 1 ms
Network frequency 50/60 Hz
MTBF Reliability 4300000 H
Ambient air temperature for storage -40-85 °C
IP degree of protection IP20
Inrush current 30 A 120 V
60 A 240 V
Operating altitude 0...2000 m
2000...5000 m with derating factor

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: power supply module X80 - 100..240 V AC - 36 W
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.