
calcActive())">
power plug-in relay - HARMONY RPM - 3 C/O - 12 V DC - 15 A
RPM31JD
Rp 303.613
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RPM31JD
power plug-in relay - HARMONY RPM - 3 C/O - 12 V DC - 15 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
power plug-in relay - HARMONY RPM - 3 C/O - 12 V DC - 15 A
Rp 303.613
Description
This Harmony RPM power plug-in relay has a coil control voltage of 12V DC and has 3 changeover contacts 3PDT (triple pole double throw) with a rating of 15A. It has large choice of number of contacts for high rated current use. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Plug in type enables easy installation and maintenance. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs).
Product Details
Length | 2.8 |
---|---|
Width | 2.5 |
Height | 4.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account