
Power Cable Kit for Row Power Distribution Panel, 3 Phase connector, 230/400V, Length 7m
Description
Product Details
Net weight | 2.7 kg |
---|---|
Power cable length | 7 m |
[In] rated current | 25 A |
Load capacity | 7 kVA |
Plug standard | IEC 60309 |
Mounting position | horizontal |
Mounting mode | rack-mounted |
Colour | black |
Max current draw | 16 A |
Mounting preference | upper |
Input power | 7 kVA |
Number of cables | 1 |
Product or component type | power cable |