
Power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 50m
Description
Product Details
Product Or Component Type | Power cable |
---|---|
Product ID | VW3M5101R500 |
Net weight | 12.325 kg |
Cable Composition | 4 x 1.5 mm² + 2 x 1 mm² |
Cable Length | 50 m |
Product Compatibility | Servo motor BMH 1 motor stacks (70 mm) Servo motor BMH 2 motor stacks (70 mm) Servo motor BMH 3 motor stacks (70 mm) Servo motor BMH 1 motor stacks (100 mm) Servo motor BMH 2 motor stacks (100 mm) Servo motor BMH |
Electrical Connection | Connector - industrial M23 for servo motor side,Free end for servo drive side |
Accessory / separate part type | Preassembled power cordset |
Range Compatibility | Lexium 15,Lexium 32,Lexium 05 |
Accessory / Separate Part Category | Connection accessory |
Accessory / Separate Part Destination | Between servo motor and servo drive |
Product Hover Image | /g/e/generic_image_for_cables_1500x1500.jpg |