
calcActive())">
Portable Off-Grid Lighting Mobiya 170Lumens with 6Hrs backup & water resistant, Mobile charging
AEP-LB01-SU12W
Rp 911.328
Rp 663.424
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

AEP-LB01-SU12W
Portable Off-Grid Lighting Mobiya 170Lumens with 6Hrs backup & water resistant, Mobile charging
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Portable Off-Grid Lighting Mobiya 170Lumens with 6Hrs backup & water resistant, Mobile charging
Rp 911.328
Rp 663.424
Description
Mobiya 170Lumens with 6Hrs backup & water resistant, Mobile charging
Product Details
Weight (in Kg) | 1.3 |
---|---|
Net weight | 0.45 kg LED unit |
[us] Rated Supply Voltage | 5...24 V DC, solar panel |
Product or Component Type | portable solar lighting system |
Battery capacity | 3 Ah at 3.2 V, LiFePO4 |
Integrated Connection Type | DC jack 5 V DC, maximum load current: 400 mA +/- 10 mA |
Bulb Type | 1 LED (1.2 W) |
Cable Length | 5 m 2 core cable for between solar panel and DC input |
Light Source Colour | warm white LED, colour temperature: 5000 K |
Luminous Flux | 170 lm |
Maximum Rated Voltage | 5 V for DC |
Solar Panel Type | polycrystalline |
Ambient air temperature for operation | -10-50 °C |
Cable Cross Section | 0.20-0.20 mm² - AWG 24 |
Depth | solar panel: 16 mm |
Height | lamp: 142 mm |
IP degree of protection | IP65 |
Kit Composition | 1 solar panel with cable, cable length: 5 m (AWG 24) |
Range of Product | Mobiya |
Standards | IEC |
Operating Time | 6 h at 170 lm |
width | lamp: 156 mm |
Relative humidity | 90-90 % |
Power Range | 2.5 W |
Signalling Function | battery status charging green |
Brand | Schneider Electric |
Height | 19.6 |
Length | 19.2 |
Width | 18.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account