calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
PM5350 power monitor
- Description
- Specifications
- Documents
- Reviews
Description
This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 32 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to 15th Harmonic. Include a non-volatile memory for several parameters and alarms. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 85 to 265 VAC and 100 to 300 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 20V AC to 480V AC, CAT III or 20V AC to 690V AC, CAT II at 45 Hz to 70 Hz. The range of measurement voltage between Phase and Neutral is 20V AC to 277V AC, CAT III or 20V AC to 400V AC, CAT II at 45 Hz to 70 Hz. Communication protocol is Modbus RTU and ASCII 2 wires with RS485 port support. The meter also has four digital inputs and dual relay outputs. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 2.24 inches (57 millimetres), height 3.78 inches (96 millimetres) and product weight 8.8 onces (250 g).
Overview
| Weight (in Kg) | 0.358 |
|---|---|
| Net weight | 0.25 kg |
| Product or Component Type | power meter |
| [Us] rated supply voltage | 85...265 V AC 45...65 Hz 100...300 V DC |
| [In] Rated Current | 5 A 1 A |
| Type Of Installation | indoor installation |
| Network frequency | 50 Hz 60 Hz |
| Display Resolution | 6 lines |
| Frequency Measurement Range | 45-70 Hz |
| Sampling Rate | 32 samples/cycle |
| [IP] Degree of Protection | IP30 back: conforming to IEC 60529 IP51 front face: conforming to IEC 60529 |
| Connections Terminals | voltage circuit: screw terminal block4 control circuit: screw terminal block2 current transformer: screw terminal block6 input/output circuit: screw terminal block6 relay output: screw terminal block4 Ethernet network: RJ45 connector |
| Communication Port Protocol | JBUS Modbus RTU and ASCII at 9.6, 19.2 and 38.4 kbauds |
| Poles description | 1P + N 3P + N 3P |
| Ambient air temperature for operation | -25-70 °C |
| Standards | IEC 61010-1 |
| Product Certifications | CE cULus |
| Accuracy Class | class 0.5S active energy conforming to IEC 62053-22 class 0.5 active energy conforming to IEC 61557-12 class 3 reactive energy conforming to IEC 62053-23 class 2 reactive energy conforming to IEC 61557-12 class 0.5 power conforming to IEC 61557-12 |
| Depth | 44 mm |
| Height | 96 mm |
| width | 96 mm |
| Electromagnetic Compatibility | limitation of voltage changes, voltage fluctuations and flicker in low-voltage conforming to IEC 61000-3-3 electrostatic discharge conforming to IEC 61000-4-2 susceptibility to electromagnetic fields conforming to IEC 61000-4-3 electrical fast transient/burst immunity test conforming to IEC 61000-4-4 1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5 conducted RF disturbances conforming to IEC 61000-4-6 immunity to impulse waves conforming to IEC 61000-4-12 conducted and radiated emissions class A conforming to EN 55011 limits for harmonic current emissions conforming to IEC 61000-3-2 |
| Number of inputs | 4 digital |
| Number of outputs | 2 relay |
| Type Of Measurement | current voltage frequency power factor energy phase angle apparent power active power reactive power |
| Market segment | buildings small building cost management: billing: main incomer buildings small building cost management: billing: sub feeder buildings medium building cost management: billing: main incomer buildings medium building cost management: billing: sub feeder buildings large building cost management: billing: main incomer buildings large building cost management: billing: sub feeder buildings multi-site cost management: billing: main incomer buildings multi-site cost management: billing: sub feeder data center cost management: billing: main incomer data center cost management: billing: sub feeder healthcare cost management: billing: main incomer healthcare cost management: billing: sub feeder industry cost management: billing: main incomer industry cost management: billing: sub feeder buildings small building cost management: cost allocation: main incomer buildings small building cost management: cost allocation: sub feeder buildings medium building cost management: cost allocation: main incomer buildings medium building cost management: cost allocation: sub feeder buildings large building cost management: cost allocation: main incomer buildings large building cost management: cost allocation: sub feeder buildings multi-site cost management: cost allocation: main incomer buildings multi-site cost management: cost allocation: sub feeder data center cost management: cost allocation: main incomer data center cost management: cost allocation: sub feeder healthcare cost management: cost allocation: main incomer healthcare cost management: cost allocation: sub feeder industry cost management: cost allocation: main incomer industry cost management: cost allocation: sub feeder buildings small building network management: main incomer buildings small building network management: sub feeder buildings medium building network management: main incomer buildings medium building network management: sub feeder buildings large building network management: sub feeder buildings multi-site network management: sub feeder data center network management: sub feeder healthcare network management: sub feeder industry network management: sub feeder |
| Analogue Input Type | current 0.05...9 A (impedance <= 0.3 Ohm) |
| Device Application | power monitoring |
| Display type | backlit LCD |
| Measurement current | 0-1 A 0-5 A |
| Measurement voltage | 20-690 V AC phase to phase 20-400 V AC phase to neutral |
| Communication Port Support | terminal block: RS485 |
| Measurement Accuracy | current 0.3 % voltage 0.3 % frequency 0.05 % power factor +/- 0.005 |
| Information Displayed | tariff (4) |
| Data Recording | min/max of instantaneous values alarms |
| Power quality analysis | total demand distortion total harmonic distortion |
| Ride-Through Time | 80 ms 120 V AC typical 100 ms 230 V AC typical 100 ms 415 V AC typical |
| Range | PowerLogic |
| Ambient air temperature for storage | -40-85 °C |
| Compatibility code | PM5350 |
| Device short name | PM5350 |
| Pollution degree | 2 |
| Relative humidity | 0-95 % at 50-50 °C |
| Overvoltage Category | III |
| Operating altitude | 0...3000 m |
| Maximum power consumption in VA | 9.6 VA |
| Brand | Schneider Electric |
| Height | 11.2 |
| Length | 12.7 |
| Width | 12.5 |
Documents
Reviews
Description
This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 32 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to 15th Harmonic. Include a non-volatile memory for several parameters and alarms. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 85 to 265 VAC and 100 to 300 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 20V AC to 480V AC, CAT III or 20V AC to 690V AC, CAT II at 45 Hz to 70 Hz. The range of measurement voltage between Phase and Neutral is 20V AC to 277V AC, CAT III or 20V AC to 400V AC, CAT II at 45 Hz to 70 Hz. Communication protocol is Modbus RTU and ASCII 2 wires with RS485 port support. The meter also has four digital inputs and dual relay outputs. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 2.24 inches (57 millimetres), height 3.78 inches (96 millimetres) and product weight 8.8 onces (250 g).
Overview
| Weight (in Kg) | 0.358 |
|---|---|
| Net weight | 0.25 kg |
| Product or Component Type | power meter |
| [Us] rated supply voltage | 85...265 V AC 45...65 Hz 100...300 V DC |
| [In] Rated Current | 5 A 1 A |
| Type Of Installation | indoor installation |
| Network frequency | 50 Hz 60 Hz |
| Display Resolution | 6 lines |
| Frequency Measurement Range | 45-70 Hz |
| Sampling Rate | 32 samples/cycle |
| [IP] Degree of Protection | IP30 back: conforming to IEC 60529 IP51 front face: conforming to IEC 60529 |
| Connections Terminals | voltage circuit: screw terminal block4 control circuit: screw terminal block2 current transformer: screw terminal block6 input/output circuit: screw terminal block6 relay output: screw terminal block4 Ethernet network: RJ45 connector |
| Communication Port Protocol | JBUS Modbus RTU and ASCII at 9.6, 19.2 and 38.4 kbauds |
| Poles description | 1P + N 3P + N 3P |
| Ambient air temperature for operation | -25-70 °C |
| Standards | IEC 61010-1 |
| Product Certifications | CE cULus |
| Accuracy Class | class 0.5S active energy conforming to IEC 62053-22 class 0.5 active energy conforming to IEC 61557-12 class 3 reactive energy conforming to IEC 62053-23 class 2 reactive energy conforming to IEC 61557-12 class 0.5 power conforming to IEC 61557-12 |
| Depth | 44 mm |
| Height | 96 mm |
| width | 96 mm |
| Electromagnetic Compatibility | limitation of voltage changes, voltage fluctuations and flicker in low-voltage conforming to IEC 61000-3-3 electrostatic discharge conforming to IEC 61000-4-2 susceptibility to electromagnetic fields conforming to IEC 61000-4-3 electrical fast transient/burst immunity test conforming to IEC 61000-4-4 1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5 conducted RF disturbances conforming to IEC 61000-4-6 immunity to impulse waves conforming to IEC 61000-4-12 conducted and radiated emissions class A conforming to EN 55011 limits for harmonic current emissions conforming to IEC 61000-3-2 |
| Number of inputs | 4 digital |
| Number of outputs | 2 relay |
| Type Of Measurement | current voltage frequency power factor energy phase angle apparent power active power reactive power |
| Market segment | buildings small building cost management: billing: main incomer buildings small building cost management: billing: sub feeder buildings medium building cost management: billing: main incomer buildings medium building cost management: billing: sub feeder buildings large building cost management: billing: main incomer buildings large building cost management: billing: sub feeder buildings multi-site cost management: billing: main incomer buildings multi-site cost management: billing: sub feeder data center cost management: billing: main incomer data center cost management: billing: sub feeder healthcare cost management: billing: main incomer healthcare cost management: billing: sub feeder industry cost management: billing: main incomer industry cost management: billing: sub feeder buildings small building cost management: cost allocation: main incomer buildings small building cost management: cost allocation: sub feeder buildings medium building cost management: cost allocation: main incomer buildings medium building cost management: cost allocation: sub feeder buildings large building cost management: cost allocation: main incomer buildings large building cost management: cost allocation: sub feeder buildings multi-site cost management: cost allocation: main incomer buildings multi-site cost management: cost allocation: sub feeder data center cost management: cost allocation: main incomer data center cost management: cost allocation: sub feeder healthcare cost management: cost allocation: main incomer healthcare cost management: cost allocation: sub feeder industry cost management: cost allocation: main incomer industry cost management: cost allocation: sub feeder buildings small building network management: main incomer buildings small building network management: sub feeder buildings medium building network management: main incomer buildings medium building network management: sub feeder buildings large building network management: sub feeder buildings multi-site network management: sub feeder data center network management: sub feeder healthcare network management: sub feeder industry network management: sub feeder |
| Analogue Input Type | current 0.05...9 A (impedance <= 0.3 Ohm) |
| Device Application | power monitoring |
| Display type | backlit LCD |
| Measurement current | 0-1 A 0-5 A |
| Measurement voltage | 20-690 V AC phase to phase 20-400 V AC phase to neutral |
| Communication Port Support | terminal block: RS485 |
| Measurement Accuracy | current 0.3 % voltage 0.3 % frequency 0.05 % power factor +/- 0.005 |
| Information Displayed | tariff (4) |
| Data Recording | min/max of instantaneous values alarms |
| Power quality analysis | total demand distortion total harmonic distortion |
| Ride-Through Time | 80 ms 120 V AC typical 100 ms 230 V AC typical 100 ms 415 V AC typical |
| Range | PowerLogic |
| Ambient air temperature for storage | -40-85 °C |
| Compatibility code | PM5350 |
| Device short name | PM5350 |
| Pollution degree | 2 |
| Relative humidity | 0-95 % at 50-50 °C |
| Overvoltage Category | III |
| Operating altitude | 0...3000 m |
| Maximum power consumption in VA | 9.6 VA |
| Brand | Schneider Electric |
| Height | 11.2 |
| Length | 12.7 |
| Width | 12.5 |