calcPageSize())"
/>
PM5110 powermeter w modbus - upto 15th H - 1DO 33alarms - flush mount
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
PM5110 powermeter w modbus - upto 15th H - 1DO 33alarms - flush mount
Description
This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 64 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to 15th Harmonic. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 415 VAC and 125 to 250 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 35 to 690 VAC at 47 to 63 Hz. Measurement range between Phase and Neutral is 20 to 400VAC at 47 to 63 Hz. Communication protocol is Modbus RTU and ASCII 2 wires with RS485 port support. The meter also has one digital pulse output and 33 configurable alarms. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 2.83 inches (72 millimetres), height 3.78 inches (96 millimetres) and product weight 13.4 onces (380 g).
Product Details
| Weight (in Kg) | 0.449 |
|---|---|
| Net weight | 380 g |
| Product or Component Type | power meter |
| [Us] rated supply voltage | 100...415 V AC 45...65 Hz 125...250 V DC |
| [In] Rated Current | 1 A 5 A |
| Network frequency | 50 Hz 60 Hz |
| Display Resolution | 128 x 128 pixels |
| Frequency Measurement Range | 45-65 Hz |
| Sampling Rate | 64 samples/cycle |
| [IP] Degree of Protection | IP52 front: conforming to IEC 60529 IP30 body: conforming to IEC 60529 |
| Connections Terminals | voltage circuit: screw terminal block4 control circuit: screw terminal block2 current transformer: screw terminal block6 input/output circuit: screw terminal block6 RS485 link: screw terminal block4 |
| Communication Port Protocol | Modbus RTU and ASCII at 9.6, 19.2 and 38.4 kbauds even/odd or none - 2 wires, insulation 2500 V JBUS |
| Poles description | 1P + N 3P + N 3P |
| Ambient air temperature for operation | -25-70 °C |
| Standards | UL 61010-1 EN 50470-3 EN 50470-1 IEC 62053-22 IEC 60529 IEC 62053-24 IEC 61557-12 |
| Product Certifications | CE conforming to IEC 61010-1 cULus conforming to UL 61010-1 |
| Accuracy Class | class 0.5S active energy conforming to IEC 62053-22 |
| Depth | 72 mm |
| Height | 96 mm |
| width | 96 mm |
| Electromagnetic Compatibility | limits for harmonic current emissions class A conforming to IEC 61000-3-2 electrostatic discharge level 4 conforming to IEC 61000-4-2 conducted RF disturbances level 3 conforming to IEC 61000-4-6 magnetic field at power frequency level 4 conforming to IEC 61000-4-8 conducted and radiated emissions class B conforming to EN 55022 |
| Number of outputs | 1 digital |
| Type Of Measurement | current voltage frequency power factor energy active and reactive power |
| Market segment | buildings small building cost management: billing: main incomer buildings small building cost management: billing: sub feeder buildings medium building cost management: billing: main incomer buildings medium building cost management: billing: sub feeder buildings large building cost management: billing: main incomer buildings large building cost management: billing: sub feeder buildings multi-site cost management: billing: main incomer buildings multi-site cost management: billing: sub feeder data center cost management: billing: main incomer data center cost management: billing: sub feeder healthcare cost management: billing: main incomer healthcare cost management: billing: sub feeder industry cost management: billing: main incomer industry cost management: billing: sub feeder buildings small building cost management: cost allocation: main incomer buildings small building cost management: cost allocation: sub feeder buildings medium building cost management: cost allocation: main incomer buildings medium building cost management: cost allocation: sub feeder buildings large building cost management: cost allocation: main incomer buildings large building cost management: cost allocation: sub feeder buildings multi-site cost management: cost allocation: main incomer buildings multi-site cost management: cost allocation: sub feeder data center cost management: cost allocation: main incomer data center cost management: cost allocation: sub feeder healthcare cost management: cost allocation: main incomer healthcare cost management: cost allocation: sub feeder industry cost management: cost allocation: main incomer industry cost management: cost allocation: sub feeder buildings small building network management: main incomer buildings small building network management: sub feeder buildings medium building network management: main incomer buildings medium building network management: sub feeder buildings large building network management: sub feeder buildings multi-site network management: sub feeder data center network management: sub feeder healthcare network management: sub feeder industry network management: sub feeder |
| Analogue Input Type | voltage (impedance 5 MOhm) current (impedance 0.3 mOhm) |
| Device Application | power monitoring |
| Display type | backlit LCD |
| Measurement current | 10-9000 mA |
| Measurement voltage | 35-690 V AC 45...65 Hz between phases 20-400 V AC 45...65 Hz between phase and neutral |
| Communication Port Support | RS485 |
| Measurement Accuracy | active energy +/- 0.5 % reactive energy +/- 2 % active power +/- 0.5 % apparent power +/- 0.5 % frequency +/- 0.05 % power factor +/- 0.005 current +/- 0.5 % voltage +/- 0.5 % |
| Data Recording | time stamping min/max of instantaneous values |
| Power quality analysis | up to the 15th harmonic |
| Ride-Through Time | 80 ms 120 V AC typical 100 ms 230 V AC typical 100 ms 415 V AC typical |
| Range | PowerLogic |
| Ambient air temperature for storage | -40-85 °C |
| Compatibility code | PM5110 |
| Device short name | PM5110 |
| Mounting support | framework |
| Pollution degree | 2 |
| Relative humidity | 5-95 % at 50-50 °C |
| Operating altitude | 2000 m |
| Maximum power consumption in VA | 10 VA at 415 V |
| Brand | Schneider Electric |
| Height | 16 |
| Length | 12.6 |
| Width | 12.6 |