PIR switch, AvatarOn, IP20, white

E8331PIR4_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn E8331PIR4_WE is a PIR occupancy sensor switch with a time delay of 60 seconds. It is a 4 line 200VA switch with a detection angle of 110°. And its network frequency is 50 Hz, 60 Hz. The dimension of this device is 86 mm, 86 mm and 40.28 mm. The embedding depth is 35 mm. Flush mounting is available so that its box can be recessed into the surface. The device's fixing mode is M4 screw fixing. And its connection terminal is brass pillar. Besides, the polycarbonate and zinc plated steel material make the switch as resistant as possible. The glossy surface finish helps gain this device aesthetic point, at the same time make it easy to be cleaned. Standards of CE, IEC 60669-2-1 are well met. It reaches IP 20 degree of protection too. The device is UV, dust and oil resistant. It also passed the salt mist test.

Product Details

Range of Product AvatarON
Range AvatarON

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: PIR switch, AvatarOn, IP20, white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.