Photoelectric sensors XU, XUB, polarised, Sn 2 m, 12...24 VDC, cable 2 m

XUB9ANBNL2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

photo-electric sensor - XUK - emitter - 12..24VDC - M12
XUK2AKSNM12T
Price starting from
Rp ‎ 1.293.454
Rp ‎ 1.516.300

Description

This design 18 single mode (polarised reflex system) photo-electric sensor has a PBT case. It has a supply voltage of 12V to 24V DC. This mono-mode cylindrical photoelectric sensor has a plastic body, is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. It has VALOX® PBT high strength case ideal for high temperature environments and PMMA scratch-resistant lens for maximum sensor durability. 1 LED display allows to identify status of the sensor. IP65 and IP67 protection makes this product ready for the harshest environments. It can operate in very cold (-25°C) and hot environments (+55°C). It provides double insulation for better people and system protection from electrical shocks. It is CSA and UL certified.

Product Details

Net weight 0.04 kg
[us] Rated Supply Voltage 12...24 V DC with reverse polarity protection
Enclosure Material PBT
Material plastic
Maximum Delay Response 1 ms
Supply Voltage Limits 10-36 V DC
Series Name general purpose single mode
Cable Length 2 m
Supply Circuit Type DC
[sn] Nominal Sensing Distance 2-2 m polarised reflex need reflector XUZC50
Discrete Output Function 1 NC
Maximum Delay First Up 15 ms
Maximum Delay Recovery 1 ms
Sensing Range > 1...5 m
Sensor Design cylindrical M18
Sensor Name XUB
Type of Output Signal discrete
Wire Insulation Material PvR
Wiring Technique 3-wire
Add on Output without
Detection System polarised reflex
Electronic Sensor Type photo-electric sensor
Emission red polarised reflex
Lens Material PMMA
Maximum Sensing Distance 3 m polarised reflex
Setting-up without sensitivity adjustment
Status LED 1 LED (yellow) for output state
Product Certifications CE
UL
CSA
IP degree of protection IP67 double insulation conforming to IEC 60529
IP65 double insulation conforming to IEC 60529
Range of Product Telemecanique Photoelectric sensors XU
Ambient air temperature for storage -40-70 °C
Current Consumption 35 mA no-load
Discrete Output Type NPN
Electrical Connection cable
Maximum Voltage Drop <1.5 V (closed state)
Output Type solid state
Shock Resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching Frequency <= 500 Hz
Vibration Resistance 7 gn, amplitude = +/- 1.5 mm (f = 10-55 Hz) conforming to IEC 60068-2-6

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric sensors XU, XUB, polarised, Sn 2 m, 12...24 VDC, cable 2 m
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.