calcPageSize())"
/>
calcActive())">
Philips TForce Essential LED 25W E27 6500K
929003631908
Rp 80.000
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
929003631908
Philips TForce Essential LED 25W E27 6500K
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Philips TForce Essential LED 25W E27 6500K
Rp 80.000
Description
Philips TForce Essential LED 25W E27 6500K
Spesifikasi Daya : 25 Watt
Voltase : 220~ 240 Volt
Lampu LED Philips 25w
2700 Lumen
Cool daylight color
Longer lifetime - lasts up to 15 years
85% energy saving
Masa Pakai 15000 Jam
LED Hemat Energy, Garansi Resmi Philips Indonesia
3th Call Center Philips Lighting Indonesia (bebas pulsa)
Bergaransi 3 tahun langsung dari Philips Indonesia,
syarat dan ketentuan berlaku, untuk lebih jelas bisa buka website Philips atau hubungi
call centre Philips bebas pulsa yang tertera di website dan kotak lampu
Product Details
| Package Quantity | 1 |
|---|---|
| Shape | T70 |
| Fitting | E27 (Standard Thread) |
| Condition | New |
| Showcase | Philips Ledbulb My Care |
| Wattage | 25W |
| Brand | Philips |
| Min Order | 1 Piece |
| Product Weight | 0.35 |
| Input | 220-240 V |
| Length | 7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account