
calcActive())">
Phaseo Regulated Power Supply, 100-240V AC, 24V 3.1 A, single phase, Optimized
ABLS1A24031
Rp 2.327.270
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABLS1A24031
Phaseo Regulated Power Supply, 100-240V AC, 24V 3.1 A, single phase, Optimized
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Phaseo Regulated Power Supply, 100-240V AC, 24V 3.1 A, single phase, Optimized
Rp 2.327.270
Product Details
Electromagnetic Compatibility | immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 immunity to electrostatic discharge - test level: 9 kV (air discharge) conforming to EN/IEC 61000-4-2 immunity to conducted RF disturbances - test level: 10 V/m (80 MHz...2 GHz) conforming to EN/IEC 61000-4-3 immunity to conducted RF disturbances - test level: 5 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3 immunity to conducted RF disturbances - test level: 3 V/m (2.7...6 GHz) conforming to EN/IEC 61000-4-3 immunity to fast transients - test level: 4 kV (on input-output) conforming to EN/IEC 61000-4-4 surge immunity test - test level: 3 kV (between power supply and earth) conforming to EN/IEC 61000-4-5 surge immunity test - test level: 1.5 kV (between phases) conforming to EN/IEC 61000-4-5 immunity to conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8 immunity to voltage dips conforming to EN/IEC 61000-4-11 disturbing field emission conforming to EN 55016-2-3 limits for harmonic current emissions conforming to EN 61000-3-2 conducted disturbance emission conforming to EN 55016-1-2 conducted disturbance emission conforming to EN 55016-2-1 |
---|---|
Output Protection Type | against overload and short-circuits, protection technology: automatic reset against over temperature, protection technology: manual reset against overvoltage, protection technology: manual reset |
Brand | Schneider Electric |
Height | 3.7 |
Length | 16 |
Width | 14 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account