Phaseo Regulated Power Supply, 100-240V AC, 24V 10 A, single phase, Optimized
SKU :
ABLS1A24100
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 5.106.289
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Phaseo Regulated Power Supply, 100-240V AC, 24V 10 A, single phase, Optimized
Rp 5.106.289
- Specifications
- Documents
- Reviews
Overview
| Electromagnetic Compatibility | immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 immunity to electrostatic discharge - test level: 9 kV (air discharge) conforming to EN/IEC 61000-4-2 immunity to conducted RF disturbances - test level: 10 V/m (80 MHz...2 GHz) conforming to EN/IEC 61000-4-3 immunity to conducted RF disturbances - test level: 5 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3 immunity to conducted RF disturbances - test level: 3 V/m (2.7...6 GHz) conforming to EN/IEC 61000-4-3 immunity to fast transients - test level: 4 kV (on input-output) conforming to EN/IEC 61000-4-4 surge immunity test - test level: 3 kV (between power supply and earth) conforming to EN/IEC 61000-4-5 surge immunity test - test level: 1.5 kV (between phases) conforming to EN/IEC 61000-4-5 immunity to conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8 immunity to voltage dips conforming to EN/IEC 61000-4-11 disturbing field emission conforming to EN 55016-2-3 limits for harmonic current emissions conforming to EN 61000-3-2 conducted disturbance emission conforming to EN 55016-1-2 conducted disturbance emission conforming to EN 55016-2-1 |
|---|---|
| Output Protection Type | against overload and short-circuits, protection technology: automatic reset against over temperature, protection technology: manual reset against overvoltage, protection technology: manual reset |
| Brand | Schneider Electric |
| Height | 7 |
| Length | 18.5 |
| Width | 17.5 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Electromagnetic Compatibility | immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 immunity to electrostatic discharge - test level: 9 kV (air discharge) conforming to EN/IEC 61000-4-2 immunity to conducted RF disturbances - test level: 10 V/m (80 MHz...2 GHz) conforming to EN/IEC 61000-4-3 immunity to conducted RF disturbances - test level: 5 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3 immunity to conducted RF disturbances - test level: 3 V/m (2.7...6 GHz) conforming to EN/IEC 61000-4-3 immunity to fast transients - test level: 4 kV (on input-output) conforming to EN/IEC 61000-4-4 surge immunity test - test level: 3 kV (between power supply and earth) conforming to EN/IEC 61000-4-5 surge immunity test - test level: 1.5 kV (between phases) conforming to EN/IEC 61000-4-5 immunity to conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8 immunity to voltage dips conforming to EN/IEC 61000-4-11 disturbing field emission conforming to EN 55016-2-3 limits for harmonic current emissions conforming to EN 61000-3-2 conducted disturbance emission conforming to EN 55016-1-2 conducted disturbance emission conforming to EN 55016-2-1 |
|---|---|
| Output Protection Type | against overload and short-circuits, protection technology: automatic reset against over temperature, protection technology: manual reset against overvoltage, protection technology: manual reset |
| Brand | Schneider Electric |
| Height | 7 |
| Length | 18.5 |
| Width | 17.5 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account