Phaseo Regulated Power Supply, 100-240V AC, 12V 10 A, single phase, Optimized

ABLS1A12100
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Electromagnetic Compatibility immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 immunity to electrostatic discharge - test level: 9 kV (air discharge) conforming to EN/IEC 61000-4-2 immunity to conducted RF disturbances - test level: 10 V/m (80 MHz...2 GHz) conforming to EN/IEC 61000-4-3 immunity to conducted RF disturbances - test level: 5 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3 immunity to conducted RF disturbances - test level: 3 V/m (2.7...6 GHz) conforming to EN/IEC 61000-4-3 immunity to fast transients - test level: 4 kV (on input-output) conforming to EN/IEC 61000-4-4 surge immunity test - test level: 3 kV (between power supply and earth) conforming to EN/IEC 61000-4-5 surge immunity test - test level: 1.5 kV (between phases) conforming to EN/IEC 61000-4-5 immunity to conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8 immunity to voltage dips conforming to EN/IEC 61000-4-11 disturbing field emission conforming to EN 55016-2-3 limits for harmonic current emissions conforming to EN 61000-3-2 conducted disturbance emission conforming to EN 55016-1-2 conducted disturbance emission conforming to EN 55016-2-1
Output Protection Type against overload and short-circuits, protection technology: automatic reset against over temperature, protection technology: manual reset against overvoltage, protection technology: manual reset
Brand Schneider Electric

Seller Information

Documents

Reviews