
calcActive())">
Phaseo ABL8 regulated SMPS - 1 or 2-phase - 100..500 V - 24 V - 3 A
ABL8RPS24030
Rp 4.781.697
Rp 2.671.056
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL8RPS24030
Phaseo ABL8 regulated SMPS - 1 or 2-phase - 100..500 V - 24 V - 3 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Phaseo ABL8 regulated SMPS - 1 or 2-phase - 100..500 V - 24 V - 3 A
Rp 4.781.697
Rp 2.671.056
Product Details
Electromagnetic Compatibility | |
---|---|
Output Protection Type | against overload, protection technology: manual or automatic reset against overvoltage, protection technology: 30...32 V, manual reset against short-circuits, protection technology: manual or automatic reset against undervoltage, protection technology: tripping if U < 21.6 V thermal, protection technology: automatic reset |
Brand | Schneider Electric |
Height | 6.5 |
Length | 14.5 |
Width | 16.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account