Phaseo ABL8 regulated SMPS - 1 or 2-phase - 100..240 V - 24 V - 20 A
SKU :
ABL8RPM24200
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 15.562.339
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Phaseo ABL8 regulated SMPS - 1 or 2-phase - 100..240 V - 24 V - 20 A
Rp 15.562.339
- Specifications
- Documents
- Reviews
Overview
| Electromagnetic Compatibility | |
|---|---|
| Output Protection Type | against overload, protection technology: manual or automatic reset against overvoltage, protection technology: 30...32 V, manual reset against short-circuits, protection technology: manual or automatic reset against undervoltage, protection technology: tripping if U < 21.6 V thermal, protection technology: automatic reset |
| Brand | Schneider Electric |
| Height | 20 |
| Length | 19.5 |
| Width | 18.5 |
| Product Hover Image | no_selection |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Electromagnetic Compatibility | |
|---|---|
| Output Protection Type | against overload, protection technology: manual or automatic reset against overvoltage, protection technology: 30...32 V, manual reset against short-circuits, protection technology: manual or automatic reset against undervoltage, protection technology: tripping if U < 21.6 V thermal, protection technology: automatic reset |
| Brand | Schneider Electric |
| Height | 20 |
| Length | 19.5 |
| Width | 18.5 |
| Product Hover Image | no_selection |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account