Pendant control station, Harmony XAC, plastic, yellow, 6 push buttons 1NO + 1NC, 1 emergency stop trigger action 3NC

XACA68141
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the Harmony XAC range, an offer of pendant control stations for Ø 22 mm plastic signaling units. This pendant control station provides double insulation and mechanical interlocking between pairs. It has 6 pushbuttons and 1 emergency stop for control circuits. It is a pendant control station with a rated voltage of 600V and conventional enclosed thermal current of 10A. It is furnished with screw clamp terminals for electrical connection. It offers mechanical durability of about 1 million cycles. It is an IP65, IK08 and NEMA 1/3/4/13 rated product. The control station is made of polypropylene and available in yellow color. It weighs 0.97kg. It is suitable for hoist and traveling cranes for control of single speed motor. It is ideal for industry and service sector applications. This product is certified by GOST and CCC. It meets EN/IEC 60947-5-1, CSA C22.2 No 14, UL 508, EN/ISO 13850, EN/IEC 60947-5-5 and EN/IEC 60204-32 standards. It is compatible with XENT1192 for emergency stop and ZB2BE102, ZB2BE101 for each direction. It is designed for mechanical handling, these highly robust pendant control stations comply with the safety requirements of IEC standards. Pendant control stations for Ø 22mm plastic signaling units.

Product Details

Range of Product Harmony XAC
Range Harmony XAC

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pendant control station, Harmony XAC, plastic, yellow, 6 push buttons 1NO + 1NC, 1 emergency stop trigger action 3NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.