This product is part of the Modicon ABE7 range, an offer of connection sub bases for Telefast pre-wired system. This passive discrete I/O sub base offers 16 channels and 3 terminals per channel. It is a passive connection sub base with rated supply voltage of 19V to 30V. It is furnished with screw clamp terminals for electrical connection. It is an IP2x rated product. The width of this product is 125mm. It weighs 0.346kg. It is suitable for all types of industrial applications. This product is certified by BV, CSA, DNV, EAC, GL, LROS, UL and GL. The fixing is done by clips (35mm symmetrical DIN rail) and screws (solid plate with fixing kit). Modicon ABE7 means greater simplicity to rationalize wiring in your automation system equipment. Pre-wired system enabling connection and adaptation of control signals of PLC cards equipped with HE10 connectors.