Overvoltage and undervoltage control relay 15V…500Vac/dc, 2 C/O
SKU :
RM22UA33MR
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 3.603.143
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Overvoltage and undervoltage control relay 15V…500Vac/dc, 2 C/O
Rp 3.603.143
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.11 kg |
|---|---|
| Product or Component Type | voltage control relay |
| [Uc] Control Circuit Voltage | 24...240 V |
| Length | 9.5 |
| Mechanical Durability | 10000000 cycles |
| Contacts Material | cadmium free |
| Functionality | undervoltage and overvoltage in window mode |
| Housing Material | self-extinguishing plastic |
| Immunity to Microbreaks | 10 ms |
| Insulation Resistance | > 100 MOhm at 500 V DC |
| Minimum Switching Current | 10 mA at 5 V DC |
| Supply Voltage Limits | 20.4-264 V AC/DC |
| Contacts Type and Composition | 2 C/O |
| Nominal Output Current | 8A |
| Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
| Measurement Range | 15...500 V voltage AC/DC 50/60 Hz |
| Output Contacts | 2 C/O |
| Relay Monitored Parameters | undervoltage and overvoltage in window mode,overvoltage or undervoltage detection |
| Relay Name | RM22UA |
| Relay Type | voltage control relay |
| Run-Up Delay At Power-Up | 600 ms |
| Switching Capacity In VA | 2000 VA |
| Hysteresis | 3-3 % fixed of full scale for window mode,5-50 % adjustable of threshold setting |
| Maximum Measuring Cycle | 100 ms measurement cycle as true rms value |
| Resistance Across Terminals | 150 kOhm at E2-M terminals,300 kOhm at E1-M terminals,500 kOhm at E3-M terminals |
| Compatibility code | RM22 |
| IP degree of protection | IP20 (terminals) conforming to IEC 60529,IP40 (housing) conforming to IEC 60529,IP50 (front panel) conforming to IEC 60529 |
| Mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
| Overvoltage Category | III conforming to IEC 60664-1 |
| Range of Product | Harmony Control Relays |
| Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27,5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27 |
| Maximum Switching Voltage | 250 V AC |
| width | 22.5 mm |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Power Consumption in Va | 3.5-3.5 VA AC |
| Safety Reliability Data | MTTFd = 308.2 years,B10d = 290000 |
| Time Delay Type | adjustable 0.1...30 s, +/- 10 % of the full scale value on crossing the threshold Tt |
| Utilisation category | AC-15 conforming to IEC 60947-5-1,DC-13 conforming to IEC 60947-5-1,AC-1 conforming to IEC 60947-4-1,DC-1 conforming to IEC 60947-4-1 |
| Reset Time | 1500 ms at maximum voltage |
| Repeat Accuracy | +/- 0.5 % for input and measurement circuit,+/- 2 % for time delay |
| Maximum Power Consumption In W | 1.5 W DC |
| Width | 8.2 |
| Height | 2.6 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.11 kg |
|---|---|
| Product or Component Type | voltage control relay |
| [Uc] Control Circuit Voltage | 24...240 V |
| Length | 9.5 |
| Mechanical Durability | 10000000 cycles |
| Contacts Material | cadmium free |
| Functionality | undervoltage and overvoltage in window mode |
| Housing Material | self-extinguishing plastic |
| Immunity to Microbreaks | 10 ms |
| Insulation Resistance | > 100 MOhm at 500 V DC |
| Minimum Switching Current | 10 mA at 5 V DC |
| Supply Voltage Limits | 20.4-264 V AC/DC |
| Contacts Type and Composition | 2 C/O |
| Nominal Output Current | 8A |
| Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
| Measurement Range | 15...500 V voltage AC/DC 50/60 Hz |
| Output Contacts | 2 C/O |
| Relay Monitored Parameters | undervoltage and overvoltage in window mode,overvoltage or undervoltage detection |
| Relay Name | RM22UA |
| Relay Type | voltage control relay |
| Run-Up Delay At Power-Up | 600 ms |
| Switching Capacity In VA | 2000 VA |
| Hysteresis | 3-3 % fixed of full scale for window mode,5-50 % adjustable of threshold setting |
| Maximum Measuring Cycle | 100 ms measurement cycle as true rms value |
| Resistance Across Terminals | 150 kOhm at E2-M terminals,300 kOhm at E1-M terminals,500 kOhm at E3-M terminals |
| Compatibility code | RM22 |
| IP degree of protection | IP20 (terminals) conforming to IEC 60529,IP40 (housing) conforming to IEC 60529,IP50 (front panel) conforming to IEC 60529 |
| Mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
| Overvoltage Category | III conforming to IEC 60664-1 |
| Range of Product | Harmony Control Relays |
| Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27,5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27 |
| Maximum Switching Voltage | 250 V AC |
| width | 22.5 mm |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Power Consumption in Va | 3.5-3.5 VA AC |
| Safety Reliability Data | MTTFd = 308.2 years,B10d = 290000 |
| Time Delay Type | adjustable 0.1...30 s, +/- 10 % of the full scale value on crossing the threshold Tt |
| Utilisation category | AC-15 conforming to IEC 60947-5-1,DC-13 conforming to IEC 60947-5-1,AC-1 conforming to IEC 60947-4-1,DC-1 conforming to IEC 60947-4-1 |
| Reset Time | 1500 ms at maximum voltage |
| Repeat Accuracy | +/- 0.5 % for input and measurement circuit,+/- 2 % for time delay |
| Maximum Power Consumption In W | 1.5 W DC |
| Width | 8.2 |
| Height | 2.6 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account