output dv/dt filter for variable speed drive - IP20

VW3A5305
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This dv/dt filter is an option for variable speed drives of Altivar Process ATV600 / ATV900 range. Its rated current is equal to 95A. It is used as an output filter (between drive output and motor) and enables your variable speed drive to run with motor cables longer than the maximum permitted lengths. Its protection index is IP20. It weighs 19kg. It is used to limit overvoltages at the motor terminals, filter interference and reduce motor earth leakage current.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: output dv/dt filter for variable speed drive - IP20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.