
OsiSense XX ultrasonic sensor cylindrical M30 - Sn 1 m - 2NO - M12 connector
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This cylindrical (diffuse system) ultrasonic sensor has a ULTEM case. It has a supply voltage of 12V to 24V DC. This general purpose cylindrical ultrasonic sensor, is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. ULTEM® high strength case makes it ideal for high temperature environments. Multi-LED display allows to identify status of the sensor, to facilitate setup and troubleshooting. IP67 protection makes this product ready for the harshest environments. It can operate in hot environments up to +60°C. It has a standard M12 connector, compatible with all existing market sensor cabling. It is IEC 60947-5-2 compliant.
Product Details
Weight (in Kg) | 0.123 |
---|---|
Net weight | 0.091 kg |
[us] Rated Supply Voltage | 12...24 V DC with reverse polarity protection |
Enclosure Material | ULTEM |
Ambient air temperature for operation | 0-60 °C |
Material | plastic |
Maximum Delay Response | 20 ms |
Supply Voltage Limits | 10-28 V DC |
Series Name | general purpose |
Transmission Frequency | 200 kHz |
Sensor Type | ultrasonic sensor |
Thread Type | M30 x 1.5 |
[sn] Nominal Sensing Distance | 1-1 m adjustable with teach push-button |
Discrete Output Function | 2 NO |
Front Material | silicone |
Maximum Delay First Up | 720 ms |
Maximum Delay Recovery | 20 ms |
Sensor Design | cylindrical M30 |
Sensor Name | XX6 |
Threaded Length | 45 mm |
Type of Output Signal | discrete |
Wiring Technique | 4-wire |
Detection System | diffuse |
[sa] Assured Operating Distance | 0.051-0.991 m (teach mode) |
[sd] Sensing Range | 0.051-0.991 m |
Beam Angle | 10 ° |
Blind Zone | 0-51 mm |
Deviation Angle from 90° of Object to Be Detected | -7-7 ° |
Maximum Differential Travel | 2.5 mm |
Minimum Size of Detected Object | cylinder diameter 1.6 mm at 0.635 m |
Status LED | setting-up assistance: 1 LED (green/red (flashing)) |
Depth | 85 mm |
Height | 35 mm |
IP degree of protection | IP67 conforming to IEC 60529 |
Marking | CE |
Range of Product | Telemecanique Ultrasonic sensors XX |
Standards | IEC 60947-5-2 |
width | 35 mm |
Ambient air temperature for storage | -40-80 °C |
Current Consumption | 50 mA |
Discrete Output Type | PNP and NPN |
Electrical Connection | male connector M12 4 pins |
Maximum Switching Current | 100 mA with overload and short-circuit protection |
Maximum Voltage Drop | 1 V |
Repeat Accuracy | 0.009 |
Resistance To Electromagnetic Fields | 10 V/m level 3 conforming to IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV level 4 conforming to IEC 61000-4-2 |
Resistance To Fast Transients | 1 kV level 3 conforming to IEC 61000-4-4 |
Shock Resistance | 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27 |
Switching Frequency | <= 10 Hz |
Vibration Resistance | +/-1 mm conforming to IEC 60068-2-6 (f = 10-55 Hz) |
Function Available | without synchronisation mode |
Brand | Schneider Electric |
Height | 4.4 |
Length | 13.5 |
Width | 9.8 |