Schneider Electric OsiSense XU photo-electric sensor - XUK - receiver - Sn 30m - 24..240VAC/DC - cable 2m
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XU photo-electric sensor - XUK - receiver - Sn 30m - 24..240VAC/DC - cable 2m
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.181 |
---|---|
Net weight | 0.07 kg |
[us] Rated Supply Voltage | 24...240 V AC/DC |
Enclosure Material | PBT |
Ambient air temperature for operation | -25-55 °C |
Material | plastic |
Maximum Delay Response | 25 ms |
Supply Voltage Limits | 20-264 V AC/DC |
Series Name | general purpose single mode |
Cable Length | 2 m |
Supply Circuit Type | AC/DC |
[sn] Nominal Sensing Distance | 30-30 m thru beam need a transmitter XUK2ARCNL2T |
Discrete Output Function | 1 NC + 1 NO |
Maximum Delay First Up | 60 ms |
Maximum Delay Recovery | 25 ms |
Sensing Range | > 15...30 m |
Sensor Design | compact 50 x 50 |
Sensor Name | XUK |
Type of Output Signal | discrete |
Wire Insulation Material | PVC |
Wiring Technique | 5-wire |
Add on Output | without |
Detection System | thru beam |
Electronic Sensor Type | photo-electric sensor receiver |
Emission | infrared thru beam |
Lens Material | PMMA |
Maximum Sensing Distance | 45 m thru beam |
Setting-up | without sensitivity adjustment |
Status LED | 1 LED (yellow) for output state |
Product Certifications | CE CSA UL |
Depth | 50 mm |
Height | 50 mm |
IP degree of protection | IP65 double insulation conforming to IEC 60529 |
Range of Product | Telemecanique Photoelectric sensors XU |
width | 18 mm |
Ambient air temperature for storage | -40-70 °C |
Electrical Connection | cable |
Maximum Voltage Drop | <1.5 V (closed state) |
Output Type | relay |
Product Specific Application | - |
Shock Resistance | 30 gn (duration = 11 ms) conforming to IEC 60068-2-27 |
Switching capacity in mA | 3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V) |
Switching Frequency | <= 20 Hz |
Vibration Resistance | 7 gn, amplitude = +/- 1.5 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Durability | 500000 cycles, cos f = 1 , operating rate <60 cyc/mn at 250 V |
Maximum Power Consumption In W | 2 W AC |
Brand | Schneider Electric |