
calcActive())">
OsiSense XU photo-electric sensor - XUK - emitter - 24..240VAC/DC - cable 2m
XUK2ARCNL2T
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XUK2ARCNL2T
OsiSense XU photo-electric sensor - XUK - emitter - 24..240VAC/DC - cable 2m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.162 |
---|---|
[us] Rated Supply Voltage | 24...240 V AC/DC |
Enclosure Material | PBT |
Ambient air temperature for operation | -25-55 °C |
Material | plastic |
Maximum Delay Response | 25 ms |
Supply Voltage Limits | 20-264 V AC/DC |
Series Name | general purpose single mode |
Cable Length | 2 m |
Supply Circuit Type | AC/DC |
[sn] Nominal Sensing Distance | 30-30 m thru beam need a receiver |
Maximum Delay First Up | 60 ms |
Maximum Delay Recovery | 25 ms |
Sensing Range | > 15...30 m |
Sensor Design | compact 50 x 50 |
Sensor Name | XUK |
Wire Insulation Material | PVC |
Wiring Technique | 2-wire |
Add on Input | test by emission breaking |
Detection System | thru beam |
Electronic Sensor Type | photo-electric sensor transmitter |
Emission | infrared thru beam |
Lens Material | PMMA |
Maximum Sensing Distance | 45 m thru beam |
Setting-up | without sensitivity adjustment |
Status LED | 1 LED (green) for supply on |
Product Certifications | CSA CE UL |
Depth | 50 mm |
Height | 50 mm |
IP degree of protection | IP65 double insulation conforming to IEC 60529 |
Range of Product | Telemecanique Photoelectric sensors XU |
width | 18 mm |
Ambient air temperature for storage | -40-70 °C |
Current Consumption | <= 35 mA no-load |
Electrical Connection | cable |
Maximum Voltage Drop | <1.5 V (closed state) |
Product Specific Application | - |
Shock Resistance | 30 gn (duration = 11 ms) conforming to IEC 60068-2-27 |
Switching capacity in mA | 3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V) |
Switching Frequency | <= 250 Hz |
Vibration Resistance | 7 gn, amplitude = +/- 1.5 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Brand | Schneider Electric |
Height S | 4.2 |
Length | 13.3 |
Width | 9.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review