Osisense XS & XT inductive sensor XSAV - M30 - Sn10mm - 6..150c/mn - 24..240VAC/DC - cable 2m
SKU :
XSAV11801
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Rp 0
Out of stock
- Specifications
- Documents
- Reviews
Overview
| Weight (in Kg) | 0.223 |
|---|---|
| Net weight | 0.3 kg |
| Enclosure Material | nickel plated brass |
| [Us] rated supply voltage | 24...210 V DC 24...240 V AC 50/60 Hz |
| Product Or Component Type | sensor |
| Ambient air temperature for operation | -25-70 °C |
| Length | 13.2 |
| Supply Voltage Limits | 20-264 V AC/DC |
| Series Name | Application |
| Cable Length | 2 m |
| Run-Up Delay At Power-Up | 9 s standard |
| Sensor Type | inductive proximity sensor |
| Detection Face | frontal |
| Thread Type | M30 x 1.5 |
| Maximum Residual Current | 1.5 mA open state |
| Cable Composition | 2 x 0.34 mm² |
| Material | metal |
| [sn] Nominal Sensing Distance | 10 mm |
| Detector Flush Mounting Acceptance | flush mountable |
| Differential Travel | 3...15% of Fr |
| Discrete Output Function | 1 NC |
| Front Material | PPS |
| Adjustable Frequency Range | 6-150 cyc/mn |
| Operating Zone | 0-8 mm |
| Output Circuit Type | AC/DC |
| Sensing Range | > 8...15 mm |
| Sensor Design | cylindrical M30 |
| Sensor Name | XSA |
| Size | 81 mm |
| Threaded Length | 67 mm |
| Type of Output Signal | discrete |
| Wire Insulation Material | PvR |
| Wiring Technique | 2-wire |
| [IP] Degree of Protection | IP67 conforming to IEC 60529 |
| Product Certifications | UL CSA CCC |
| Status LED | output state: 1 LED (red) |
| Switching capacity in mA | 5...200 mA DC 5...350 mA AC |
| Switching Frequency | <= 100 Hz |
| Ambient air temperature for storage | -40-85 °C |
| Marking | CE |
| Range of Product | Telemecanique Inductive proximity sensors XS |
| Electrical Connection | cable |
| Body Type | fixed |
| Maximum Voltage Drop | <5.7 V (closed) |
| Device Application | rotation monitoring |
| Repeat Accuracy | 3% of Sr |
| Width | 9.5 |
| Brand | Schneider Electric |
| Height | 4.1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Weight (in Kg) | 0.223 |
|---|---|
| Net weight | 0.3 kg |
| Enclosure Material | nickel plated brass |
| [Us] rated supply voltage | 24...210 V DC 24...240 V AC 50/60 Hz |
| Product Or Component Type | sensor |
| Ambient air temperature for operation | -25-70 °C |
| Length | 13.2 |
| Supply Voltage Limits | 20-264 V AC/DC |
| Series Name | Application |
| Cable Length | 2 m |
| Run-Up Delay At Power-Up | 9 s standard |
| Sensor Type | inductive proximity sensor |
| Detection Face | frontal |
| Thread Type | M30 x 1.5 |
| Maximum Residual Current | 1.5 mA open state |
| Cable Composition | 2 x 0.34 mm² |
| Material | metal |
| [sn] Nominal Sensing Distance | 10 mm |
| Detector Flush Mounting Acceptance | flush mountable |
| Differential Travel | 3...15% of Fr |
| Discrete Output Function | 1 NC |
| Front Material | PPS |
| Adjustable Frequency Range | 6-150 cyc/mn |
| Operating Zone | 0-8 mm |
| Output Circuit Type | AC/DC |
| Sensing Range | > 8...15 mm |
| Sensor Design | cylindrical M30 |
| Sensor Name | XSA |
| Size | 81 mm |
| Threaded Length | 67 mm |
| Type of Output Signal | discrete |
| Wire Insulation Material | PvR |
| Wiring Technique | 2-wire |
| [IP] Degree of Protection | IP67 conforming to IEC 60529 |
| Product Certifications | UL CSA CCC |
| Status LED | output state: 1 LED (red) |
| Switching capacity in mA | 5...200 mA DC 5...350 mA AC |
| Switching Frequency | <= 100 Hz |
| Ambient air temperature for storage | -40-85 °C |
| Marking | CE |
| Range of Product | Telemecanique Inductive proximity sensors XS |
| Electrical Connection | cable |
| Body Type | fixed |
| Maximum Voltage Drop | <5.7 V (closed) |
| Device Application | rotation monitoring |
| Repeat Accuracy | 3% of Sr |
| Width | 9.5 |
| Brand | Schneider Electric |
| Height | 4.1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account