Osisense XS & XT inductive sensor XS8 40x40x117 - PBT - Sn20 mm - 12..48VDC - terminals
SKU :
XS8C4A1PCG13
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Rp 0
Out of stock
- Specifications
- Documents
- Reviews
Overview
| Weight (in Kg) | 0.25 |
|---|---|
| Net weight | 0.244 kg |
| Enclosure Material | PBT |
| [Us] rated supply voltage | 12...48 V DC with reverse polarity protection |
| Ambient air temperature for operation | -25-70 °C |
| Length | 14.3 |
| Maximum Delay Response | 1.2 ms |
| Supply Voltage Limits | 10-58 V DC |
| Series Name | general purpose |
| Sensor Type | inductive proximity sensor |
| Detection Face | 5 positions turret head |
| Material | plastic |
| [sn] Nominal Sensing Distance | 20 mm |
| Detector Flush Mounting Acceptance | flush mountable |
| Differential Travel | 3...15% of Sr |
| Discrete Output Function | 1 NO + 1 NC |
| Front Material | PBT |
| Maximum Delay First Up | 7.5 ms |
| Maximum Delay Recovery | 1.8 ms |
| Operating Zone | 0-16 mm |
| Output Circuit Type | DC |
| Sensing Range | > 15...40 mm |
| Sensor Design | form 40 x 40 x 117 |
| Sensor Name | XS8 |
| Size | 117 mm |
| Type of Output Signal | discrete |
| Wiring Technique | 4-wire |
| [IP] Degree of Protection | IP67 conforming to IEC 60529 IP65 conforming to IEC 60529 IP69K conforming to DIN 40050 |
| Product Certifications | CSA UL E2 CCC TÜV |
| Status LED | supply on: 1 LED (green) output state: 1 LED (yellow) |
| Switching capacity in mA | <= 200 mA with overload and short-circuit protection |
| Switching Frequency | <= 300 Hz |
| Safety Level | SIL 2 conforming to EN/IEC 61508 PL = d conforming to EN/ISO 13849-1 SILCL 2 conforming to IEC 62061 |
| Safety Reliability Data | MTTFd = 1546 years PFHd = 7.4E-8 1/h SFF = 92 % DC = 75 % with appropriate safety controller |
| Ambient air temperature for storage | -40-85 °C |
| Current Consumption | 0...15 mA no-load |
| Discrete Output Type | PNP |
| Marking | CE |
| Range of Product | Telemecanique Inductive proximity sensors XS |
| Shock Resistance | 50 gn for 11 ms conforming to EN 60068-2-27 |
| Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
| Electrical Connection | screw-clamp terminals, 4 x 1.5 mm² |
| Body Type | fixed |
| Maximum Voltage Drop | <2 V (closed) |
| Device Application | mobile equipment |
| Height | 40 mm |
| width | 117 mm |
| Repeat Accuracy | <= 3% of Sr |
| Cable Entry Number | 1 tapped entry for Pg 13.5 cable gland |
| Width | 4.5 |
| Brand | Schneider Electric |
| Height | 4.5 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Weight (in Kg) | 0.25 |
|---|---|
| Net weight | 0.244 kg |
| Enclosure Material | PBT |
| [Us] rated supply voltage | 12...48 V DC with reverse polarity protection |
| Ambient air temperature for operation | -25-70 °C |
| Length | 14.3 |
| Maximum Delay Response | 1.2 ms |
| Supply Voltage Limits | 10-58 V DC |
| Series Name | general purpose |
| Sensor Type | inductive proximity sensor |
| Detection Face | 5 positions turret head |
| Material | plastic |
| [sn] Nominal Sensing Distance | 20 mm |
| Detector Flush Mounting Acceptance | flush mountable |
| Differential Travel | 3...15% of Sr |
| Discrete Output Function | 1 NO + 1 NC |
| Front Material | PBT |
| Maximum Delay First Up | 7.5 ms |
| Maximum Delay Recovery | 1.8 ms |
| Operating Zone | 0-16 mm |
| Output Circuit Type | DC |
| Sensing Range | > 15...40 mm |
| Sensor Design | form 40 x 40 x 117 |
| Sensor Name | XS8 |
| Size | 117 mm |
| Type of Output Signal | discrete |
| Wiring Technique | 4-wire |
| [IP] Degree of Protection | IP67 conforming to IEC 60529 IP65 conforming to IEC 60529 IP69K conforming to DIN 40050 |
| Product Certifications | CSA UL E2 CCC TÜV |
| Status LED | supply on: 1 LED (green) output state: 1 LED (yellow) |
| Switching capacity in mA | <= 200 mA with overload and short-circuit protection |
| Switching Frequency | <= 300 Hz |
| Safety Level | SIL 2 conforming to EN/IEC 61508 PL = d conforming to EN/ISO 13849-1 SILCL 2 conforming to IEC 62061 |
| Safety Reliability Data | MTTFd = 1546 years PFHd = 7.4E-8 1/h SFF = 92 % DC = 75 % with appropriate safety controller |
| Ambient air temperature for storage | -40-85 °C |
| Current Consumption | 0...15 mA no-load |
| Discrete Output Type | PNP |
| Marking | CE |
| Range of Product | Telemecanique Inductive proximity sensors XS |
| Shock Resistance | 50 gn for 11 ms conforming to EN 60068-2-27 |
| Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
| Electrical Connection | screw-clamp terminals, 4 x 1.5 mm² |
| Body Type | fixed |
| Maximum Voltage Drop | <2 V (closed) |
| Device Application | mobile equipment |
| Height | 40 mm |
| width | 117 mm |
| Repeat Accuracy | <= 3% of Sr |
| Cable Entry Number | 1 tapped entry for Pg 13.5 cable gland |
| Width | 4.5 |
| Brand | Schneider Electric |
| Height | 4.5 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account