calcPageSize())"
/>
calcActive())">
Osisense XS & XT inductive sensor XS6 M30 - L62mm - brass - Sn15mm - 12..48VDC - cable 2m
XS630B1PAL2
Rp 1.072.300
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XS630B1PAL2
Osisense XS & XT inductive sensor XS6 M30 - L62mm - brass - Sn15mm - 12..48VDC - cable 2m
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Osisense XS & XT inductive sensor XS6 M30 - L62mm - brass - Sn15mm - 12..48VDC - cable 2m
Rp 1.072.300
Product Details
| Weight (in Kg) | 0.193 |
|---|---|
| Net weight | 0.21 kg |
| Enclosure Material | nickel plated brass |
| [Us] rated supply voltage | 12...48 V DC with reverse polarity protection |
| Ambient air temperature for operation | -25-70 °C |
| Length | 13.2 |
| Maximum Delay Response | 0.6 ms |
| Supply Voltage Limits | 10-58 V DC |
| Series Name | general purpose |
| Cable Length | 2 m |
| Sensor Type | inductive proximity sensor |
| Detection Face | frontal |
| Thread Type | M30 x 1.5 |
| Cable Composition | 3 x 0.34 mm² |
| Material | metal |
| [sn] Nominal Sensing Distance | 15 mm |
| Detector Flush Mounting Acceptance | flush mountable |
| Differential Travel | 1...15% of Sr |
| Discrete Output Function | 1 NO |
| Front Material | PPS |
| Maximum Delay First Up | 10 ms |
| Maximum Delay Recovery | 1.4 ms |
| Operating Zone | 0-12 mm |
| Output Circuit Type | DC |
| Sensing Range | > 8...15 mm |
| Sensor Design | cylindrical M30 |
| Sensor Name | XS6 |
| Size | 62 mm |
| Threaded Length | 52 mm |
| Type of Output Signal | discrete |
| Wire Insulation Material | PvR |
| Wiring Technique | 3-wire |
| [IP] Degree of Protection | IP68 double insulation conforming to IEC 60529 IP69K conforming to DIN 40050 |
| Product Certifications | CSA UL E2 |
| Status LED | output state: 1 LED (yellow) |
| Switching capacity in mA | <= 200 mA DC with overload and short-circuit protection |
| Switching Frequency | <= 500 Hz |
| Ambient air temperature for storage | -40-85 °C |
| Current Consumption | <= 10 mA no-load |
| Discrete Output Type | PNP |
| Marking | CE |
| Range of Product | Telemecanique Inductive proximity sensors XS |
| Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
| Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
| Electrical Connection | cable |
| Body Type | fixed |
| Maximum Voltage Drop | <2 V (closed) |
| Device Application | mobile equipment |
| Width | 9.5 |
| Brand | Schneider Electric |
| Height | 4.1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account