
calcActive())">
Osisense XS & XT inductive sensor XS6 M18 - L74mm - brass - Sn8mm - 12..48VDC - M12
XS618B1PAM12
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XS618B1PAM12
Osisense XS & XT inductive sensor XS6 M18 - L74mm - brass - Sn8mm - 12..48VDC - M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.062 |
---|---|
Net weight | 0.04 kg |
Enclosure Material | nickel plated brass |
[Us] rated supply voltage | 12...48 V DC with reverse polarity protection |
Ambient air temperature for operation | -25-70 °C |
Length | 12 |
Maximum Delay Response | 0.3 ms |
Supply Voltage Limits | 10-58 V DC |
Series Name | general purpose |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M18 x 1 |
Material | metal |
[sn] Nominal Sensing Distance | 8 mm |
Detector Flush Mounting Acceptance | flush mountable |
Differential Travel | 1...15% of Sr |
Discrete Output Function | 1 NO |
Front Material | PPS |
Maximum Delay First Up | 10 ms |
Maximum Delay Recovery | 0.7 ms |
Operating Zone | 0-6.4 mm |
Output Circuit Type | DC |
Sensing Range | > 4...8 mm |
Sensor Design | cylindrical M18 |
Sensor Name | XS6 |
Size | 74 mm |
Threaded Length | 52 mm |
Type of Output Signal | discrete |
Wiring Technique | 3-wire |
[IP] Degree of Protection | IP67 conforming to IEC 60529 IP69K conforming to DIN 40050 |
Product Certifications | CSA E2 UL |
Status LED | output state: 1 LED (yellow) |
Switching capacity in mA | <= 200 mA DC with overload and short-circuit protection |
Switching Frequency | <= 1000 Hz |
Ambient air temperature for storage | -40-85 °C |
Current Consumption | <= 10 mA no-load |
Discrete Output Type | PNP |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Electrical Connection | male connector M12, 4 pins |
Body Type | fixed |
Maximum Voltage Drop | <2 V (closed) |
Device Application | mobile equipment |
Width | 10 |
Brand | Schneider Electric |
Height | 2.3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account