OsiSense XM pressure switch XMLB 10 bar - adjustable scale 2 thresholds - 1 C/O
SKU :
XMLB010A2S11
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Rp 0
Out of stock
- Specifications
- Documents
- Reviews
Overview
| Weight (in Kg) | 0.739 |
|---|---|
| Net weight | 0.705 kg |
| Operating Position | any position |
| Enclosure Material | zinc alloy |
| [In] Rated Current | 3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1 1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1 0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1 |
| Ambient air temperature for operation | -25-70 °C |
| Length | 12.5 |
| Mechanical Durability | 5000000 cycles |
| Contacts Material | silver contacts |
| Protective Treatment | TC standard version |
| Short-circuit Protection | 10 A cartridge fuse, type gG (gl) |
| Electrical Circuit Type | control circuit |
| Awg Gauge | AWG 20...AWG 14 |
| Terminal Block Type | 4 terminals |
| Adjustable Range of Switching Point on Falling Pressure | 0.13-9.15 bar |
| Adjustable Range of Switching Point on Rising Pressure | 0.7-10 bar |
| Controlled Fluid | air,hydraulic oil,fresh water air (0-70 °C) fresh water (0-70 °C) hydraulic oil (0-70 °C) |
| Destruction Pressure | 45 bar |
| Fluid Connection Type | G 1/4 (female) conforming to ISO 228 |
| Local Display | with |
| Materials in Contact With Fluid | zinc alloy FPM, FKM |
| Maximum Permissible Accidental Pressure | 22.5 bar |
| Maximum Permissible Pressure - Per Cycle | 12.5 bar |
| Possible Differential Maximum at High Setting | 7.5 bar |
| Possible Differential Minimum at High Setting | 0.85 bar (- 0.1 bar, + 0.15 bar) |
| Possible Differential Minimum at Low Setting | 0.57 bar (+/- 0.05 bar) |
| Pressure Actuator | diaphragm |
| Pressure Sensor Size | 10 bar |
| Pressure Sensor Type | electromechanical pressure sensor |
| Pressure Switch Type of Operation | regulation between 2 thresholds |
| Scale Type | adjustable differential |
| Setting | external |
| Temperature of Controlled Fluid | 0-70 °C |
| [ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V conforming to EN/IEC 60947-1 300 V conforming to CSA C22.2 No 14 |
| Electrical Connection | screw-clamps terminals, 1 x 0.5...2 x 2.5 mm² 1 connector Pg 13 |
| Electrical Shock Protection Class | class I conforming to IEC 1140 class I conforming to IEC 536 class I conforming to NF C 20-030 |
| IP degree of protection | IP66 conforming to EN/IEC 60529 |
| Standards | UL 508 CSA C22.2 No 14 EN/IEC 60947-5-1 CE |
| Terminals Description Iso N°1 | (13-14-11-12)OF |
| Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 255-7 category 3 25 mOhm conforming to NF C 93-050 method A |
| Product Certifications | LROS (Lloyds register of shipping) CCC BV UL EAC CSA |
| Depth | 75 mm |
| Height | 113 mm |
| Range of Product | Telemecanique Pressure sensors XM |
| width | 35 mm |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Cable entry | cable gland 9-13 mm |
| Maximum Operating Rate | 120 cyc/mn |
| Repeat Accuracy | 0.02 |
| Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
| Vibration Resistance | 4 gn conforming to IEC 60068-2-6 (f = 30-500 Hz) |
| Auxiliary Contacts Operation | snap action |
| Device short name | XMLB |
| Width | 8 |
| Brand | Schneider Electric |
| Height | 4.2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Weight (in Kg) | 0.739 |
|---|---|
| Net weight | 0.705 kg |
| Operating Position | any position |
| Enclosure Material | zinc alloy |
| [In] Rated Current | 3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1 1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1 0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1 |
| Ambient air temperature for operation | -25-70 °C |
| Length | 12.5 |
| Mechanical Durability | 5000000 cycles |
| Contacts Material | silver contacts |
| Protective Treatment | TC standard version |
| Short-circuit Protection | 10 A cartridge fuse, type gG (gl) |
| Electrical Circuit Type | control circuit |
| Awg Gauge | AWG 20...AWG 14 |
| Terminal Block Type | 4 terminals |
| Adjustable Range of Switching Point on Falling Pressure | 0.13-9.15 bar |
| Adjustable Range of Switching Point on Rising Pressure | 0.7-10 bar |
| Controlled Fluid | air,hydraulic oil,fresh water air (0-70 °C) fresh water (0-70 °C) hydraulic oil (0-70 °C) |
| Destruction Pressure | 45 bar |
| Fluid Connection Type | G 1/4 (female) conforming to ISO 228 |
| Local Display | with |
| Materials in Contact With Fluid | zinc alloy FPM, FKM |
| Maximum Permissible Accidental Pressure | 22.5 bar |
| Maximum Permissible Pressure - Per Cycle | 12.5 bar |
| Possible Differential Maximum at High Setting | 7.5 bar |
| Possible Differential Minimum at High Setting | 0.85 bar (- 0.1 bar, + 0.15 bar) |
| Possible Differential Minimum at Low Setting | 0.57 bar (+/- 0.05 bar) |
| Pressure Actuator | diaphragm |
| Pressure Sensor Size | 10 bar |
| Pressure Sensor Type | electromechanical pressure sensor |
| Pressure Switch Type of Operation | regulation between 2 thresholds |
| Scale Type | adjustable differential |
| Setting | external |
| Temperature of Controlled Fluid | 0-70 °C |
| [ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V conforming to EN/IEC 60947-1 300 V conforming to CSA C22.2 No 14 |
| Electrical Connection | screw-clamps terminals, 1 x 0.5...2 x 2.5 mm² 1 connector Pg 13 |
| Electrical Shock Protection Class | class I conforming to IEC 1140 class I conforming to IEC 536 class I conforming to NF C 20-030 |
| IP degree of protection | IP66 conforming to EN/IEC 60529 |
| Standards | UL 508 CSA C22.2 No 14 EN/IEC 60947-5-1 CE |
| Terminals Description Iso N°1 | (13-14-11-12)OF |
| Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 255-7 category 3 25 mOhm conforming to NF C 93-050 method A |
| Product Certifications | LROS (Lloyds register of shipping) CCC BV UL EAC CSA |
| Depth | 75 mm |
| Height | 113 mm |
| Range of Product | Telemecanique Pressure sensors XM |
| width | 35 mm |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Cable entry | cable gland 9-13 mm |
| Maximum Operating Rate | 120 cyc/mn |
| Repeat Accuracy | 0.02 |
| Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
| Vibration Resistance | 4 gn conforming to IEC 60068-2-6 (f = 30-500 Hz) |
| Auxiliary Contacts Operation | snap action |
| Device short name | XMLB |
| Width | 8 |
| Brand | Schneider Electric |
| Height | 4.2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account