
calcActive())">
OsiSense XM pressure switch FSG 4.6 bar - adjustable scale 2 thresholds - 2NC
FSG2
Rp 370.800
Rp 365.083
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

FSG2
OsiSense XM pressure switch FSG 4.6 bar - adjustable scale 2 thresholds - 2NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
OsiSense XM pressure switch FSG 4.6 bar - adjustable scale 2 thresholds - 2NC
Rp 370.800
Rp 365.083
Product Details
Weight (in Kg) | 0.368 |
---|---|
Net weight | 0.34 kg |
Operating Position | any position |
Enclosure Material | PS |
[In] Rated Current | 10 A at 250 V AC conforming to EN 60730-1 |
Ambient air temperature for operation | 0-45 °C |
Length | 10.5 |
Mechanical Durability | 1000000 cycles |
Protective Treatment | TC |
Short-circuit Protection | 20 A cartridge fuse, type gG |
Electrical Circuit Type | power circuit |
Terminal Block Type | 4 terminals |
Adjustable Range of Switching Point on Falling Pressure | 0.3-3.4 bar |
Adjustable Range of Switching Point on Rising Pressure | 1.4-4.6 bar |
Controlled Fluid | fresh water (0-70 °C) sea water (0-70 °C) |
Destruction Pressure | 20 bar |
Fluid Connection Type | G 1/4 (female) conforming to ISO 228 |
Local Display | without |
Materials in Contact With Fluid | nitrile nylon 6/6 zinc plated steel |
Maximum Permissible Accidental Pressure | 8 bar |
Maximum Permissible Pressure - Per Cycle | 5.75 bar |
Possible Differential Maximum at High Setting | 2.3 bar |
Possible Differential Maximum at Low Setting | 2.1 bar |
Possible Differential Maximum at Middle Setting | 2.2 bar |
Possible Differential Minimum at High Setting | 1.2 bar |
Possible Differential Minimum at Low Setting | 1 bar |
Possible Differential Minimum at Middle Setting | 1.1 bar |
Pressure Actuator | diaphragm |
Pressure Sensor Name | FSG |
Pressure Sensor Size | 4.6 bar |
Pressure Sensor Type | electromechanical pressure sensor |
Pressure Switch Type of Operation | regulation between 2 thresholds |
Scale Type | adjustable differential |
Setting | internal |
[ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 1...2 x 2 mm² |
Electrical Durability | 100000 cycles, operating rate <10 cyc/mn |
Electrical Shock Protection Class | class I conforming to IEC 536 |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
Motor Power Kw | 0.75 kW/1 hp at 110 V AC, 1 phase 1.1 kW/1.5 hp at 110 V AC, 3 phases 1.5 kW/2 hp at 230 V AC, 1 phase 1.5 kW/2 hp at 400 V AC, 1 phase 2.2 kW/3 hp at 230 V AC, 3 phases 2.2 kW/3 hp at 400 V AC, 3 phases |
Standards | EN/IEC 60730 CE |
Terminals Description Iso N°1 | (3-4)NC (1-2)NC |
Depth | 102 mm |
Height | 96 mm |
Range of Product | OsiSense XM |
width | 72 mm |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -30-80 °C |
Cable entry | 2 cable entries with grommet |
Maximum Operating Rate | 10 cyc/mn |
Repeat Accuracy | 0.02 |
Width | 7.3 |
Brand | Schneider Electric |
Height | 10.3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account