calcPageSize())"
/>
calcActive())">
OsiSense XM pressure sensor XMLA - 0..6 bar - G 1/4A (male) - 24 V - 4..20 mA
XMLG006D21
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XMLG006D21
OsiSense XM pressure sensor XMLA - 0..6 bar - G 1/4A (male) - 24 V - 4..20 mA
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
| Weight (in Kg) | 0.134 |
|---|---|
| Net weight | 0.095 kg |
| Operating Position | any position |
| Quantity Per Set | set of 1 |
| [Us] rated supply voltage | 12 V DC (voltage limits: 8-33 V) 24 V DC (voltage limits: 8-33 V) |
| Ambient air temperature for operation | -15-85 °C |
| Length | 13.6 |
| Mechanical Durability | 10000000 cycles |
| Nema Degree of Protection | NEMA 4 |
| Protective Treatment | TC |
| Electrical Circuit Type | control circuit |
| Diameter | 22.8 mm |
| Type of Packing | individual |
| Type of Output Signal | analogue |
| Resistance to Magnetic Fields | 30 A/m 50 Hz conforming to EN/IEC 61000-4-8 |
| Analogue Output Function | 4...20 mA, 2 wires |
| Controlled Fluid | air,hydraulic oil,corrosive fluid,fresh water air (-15-125 °C) corrosive fluid (-15-125 °C) hydraulic oil (-15-125 °C) fresh water (0-125 °C) |
| Destruction Pressure | 15 bar |
| Drift of the Sensitivity | +/- 0.015 % of measuring range/°C |
| Drift of the Zero Point | +/- 0.015 % of measuring range/°C |
| Fluid Connection Type | G 1/4A (male) conforming to DIN 3852-E |
| Local Display | without |
| Materials in Contact With Fluid | ceramic FPM (Viton) stainless steel type AISI 303 |
| Maximum Permissible Accidental Pressure | 13.5 bar |
| Pressure Sensor Name | XMLG |
| Pressure Sensor Size | 6 bar |
| Pressure Sensor Type | pressure transmitter |
| Pressure Setting Range | 0-6 bar |
| Response Time on Output | < 2 ms |
| Scale Type | fixed differential |
| Temperature of Controlled Fluid | -15-125 °C |
| Electrical Connection | 1 male connector M12, 3 pins |
| IP degree of protection | IP66 conforming to EN/IEC 60529 IP67 conforming to EN/IEC 60529 |
| Standards | EN/IEC 61326-2-3 CE |
| Product Certifications | CSA C22.2 No 14 EAC UL 508 |
| Protection Type | load short-circuit reverse polarity |
| Resistance to Electrostatic Discharge | 15 kV in air conforming to EN/IEC 61000-4-2 8 kV on contact conforming to EN/IEC 61000-4-2 |
| Surge Withstand | 1 kV 42 Ohm conforming to EN/IEC 61000-4-5 500 kV 12 Ohm conforming to EN/IEC 61000-4-5 |
| Height | 58.1 mm |
| Range of Product | OsiSense XM |
| [Uimp] rated impulse withstand voltage | 0.5 kV |
| Ambient air temperature for storage | -40-85 °C |
| Repeat Accuracy | +/- 0.1 % of the measuring range |
| Shock Resistance | 25 gn for 11 ms conforming to EN/IEC 60068-2-27 |
| Vibration Resistance | 20 gn (f= 9-2000 Hz) conforming to EN/IEC 60028-2-6 |
| Current Consumption | < 20 mA |
| Measurement Accuracy | +/- 0.3 % of the measuring range |
| Resistance To Conducted Disturbances | 30 V (0.15-80 Hz) conforming to EN/IEC 61000-4-6 |
| Resistance To Electromagnetic Fields | 200 V/m 80-1000 Hz conforming to EN/IEC 61000-4-3 |
| Resistance To Fast Transients | 4 kV conforming to EN/IEC 61000-4-4 |
| Width | 10.2 |
| Brand | Schneider Electric |
| Height | 4.8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account