OsiSense XC Standard limit switch XCMD - steel roller plunger - 1NC+1NO - snap - 1 m
SKU :
XCMD2102L1
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 1.108.900
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
OsiSense XC Standard limit switch XCMD - steel roller plunger - 1NC+1NO - snap - 1 m
Rp 1.108.900
- Specifications
- Documents
- Reviews
Overview
| Weight (in Kg) | 0.1737 |
|---|---|
| Net weight | 0.185 kg |
| Product Or Component Type | limit switch |
| Ambient air temperature for operation | -25-70 °C |
| Length | 1 |
| Contact Operation | snap action |
| Mechanical Durability | 10000000 cycles |
| Positive Opening | with |
| Protective Treatment | TC |
| Short-circuit Protection | 6 A cartridge fuse, type gG |
| Type Of Operator | spring return roller plunger metal |
| Series Name | standard format |
| Cable Length | 1 m |
| Head Material | zamak |
| Head Type | plunger head |
| IK Degree Of Protection | IK06 conforming to EN 62262 |
| Number Of Poles | 2 |
| Cable Composition | 5 x 0.75 mm² |
| Material | metal |
| Sensor Design | miniature |
| [IP] Degree of Protection | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP68 conforming to IEC 60529 |
| Body Material | zamak |
| Contacts Insulation Form | Zb |
| Contacts Type and Composition | 1 NC + 1 NO |
| Maximum Actuation Speed | 0.5 m/s |
| minimum force for tripping | 7 N |
| Movement of Operating Head | linear |
| Positive Opening Minimum Force | 35 N |
| Switch Actuation | by 30° cam |
| Type of approach | lateral approach, 2 directions |
| Standards | EN/IEC 60204-1 UL 508 EN/IEC 60947-5-1 CSA C22.2 No 14 |
| Electrical Durability | 5000000 cycles, DC-13, 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60664 4 kV conforming to IEC 60947-1 |
| Contact code designation | B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN/IEC 60947-5-1 appendix A R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A |
| Product Certifications | CCC CSA UL |
| [ui] Rated Insulation Voltage | 300 V (pollution degree 3) conforming to UL 508 400 V (pollution degree 3) conforming to IEC 60947-5-1 300 V (pollution degree 3) conforming to CSA C22.2 No 14 |
| Overvoltage Category | class I conforming to IEC 61140 class I conforming to NF C 20-030 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XCMD |
| Depth | 16 mm |
| Device short name | XCMD |
| Fixing Mode | by the body |
| Height | 50-50 mm |
| Range of Product | Telemecanique Limit switches XC Standard |
| Shock Resistance | 25 gn for 18 ms conforming to IEC 60068-2-27 |
| Vibration Resistance | 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| width | 30 mm |
| Electrical Connection | removable cable connector |
| Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 60255-7 category 3 |
| Body Type | fixed |
| Device Presentation | complete product |
| Width | 30 |
| Brand | Schneider Electric |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Weight (in Kg) | 0.1737 |
|---|---|
| Net weight | 0.185 kg |
| Product Or Component Type | limit switch |
| Ambient air temperature for operation | -25-70 °C |
| Length | 1 |
| Contact Operation | snap action |
| Mechanical Durability | 10000000 cycles |
| Positive Opening | with |
| Protective Treatment | TC |
| Short-circuit Protection | 6 A cartridge fuse, type gG |
| Type Of Operator | spring return roller plunger metal |
| Series Name | standard format |
| Cable Length | 1 m |
| Head Material | zamak |
| Head Type | plunger head |
| IK Degree Of Protection | IK06 conforming to EN 62262 |
| Number Of Poles | 2 |
| Cable Composition | 5 x 0.75 mm² |
| Material | metal |
| Sensor Design | miniature |
| [IP] Degree of Protection | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP68 conforming to IEC 60529 |
| Body Material | zamak |
| Contacts Insulation Form | Zb |
| Contacts Type and Composition | 1 NC + 1 NO |
| Maximum Actuation Speed | 0.5 m/s |
| minimum force for tripping | 7 N |
| Movement of Operating Head | linear |
| Positive Opening Minimum Force | 35 N |
| Switch Actuation | by 30° cam |
| Type of approach | lateral approach, 2 directions |
| Standards | EN/IEC 60204-1 UL 508 EN/IEC 60947-5-1 CSA C22.2 No 14 |
| Electrical Durability | 5000000 cycles, DC-13, 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60664 4 kV conforming to IEC 60947-1 |
| Contact code designation | B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN/IEC 60947-5-1 appendix A R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A |
| Product Certifications | CCC CSA UL |
| [ui] Rated Insulation Voltage | 300 V (pollution degree 3) conforming to UL 508 400 V (pollution degree 3) conforming to IEC 60947-5-1 300 V (pollution degree 3) conforming to CSA C22.2 No 14 |
| Overvoltage Category | class I conforming to IEC 61140 class I conforming to NF C 20-030 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XCMD |
| Depth | 16 mm |
| Device short name | XCMD |
| Fixing Mode | by the body |
| Height | 50-50 mm |
| Range of Product | Telemecanique Limit switches XC Standard |
| Shock Resistance | 25 gn for 18 ms conforming to IEC 60068-2-27 |
| Vibration Resistance | 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| width | 30 mm |
| Electrical Connection | removable cable connector |
| Maximum Resistance Across Terminals | 25 mOhm conforming to IEC 60255-7 category 3 |
| Body Type | fixed |
| Device Presentation | complete product |
| Width | 30 |
| Brand | Schneider Electric |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account