calcPageSize())"
/>
calcActive())">
OsiSense XC Standard limit switch XCKJ - th.plastic roller lever var. length - 1NC+1NO - slow - M20
XCKJ50541H29
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XCKJ50541H29
OsiSense XC Standard limit switch XCKJ - th.plastic roller lever var. length - 1NC+1NO - slow - M20
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
| Weight (in Kg) | 0.478 |
|---|---|
| Net weight | 0.485 kg |
| Product Or Component Type | limit switch |
| Ambient air temperature for operation | -25-70 °C |
| Length | 14.6 |
| Contact Operation | slow-break, break before make |
| [Ithe] Conventional Enclosed Thermal Current | 10:00 AM |
| Mechanical Durability | 30000000 cycles |
| Positive Opening | without |
| Protective Treatment | TH |
| Short-circuit Protection | 10 A cartridge fuse, type gG |
| Type Of Operator | spring return roller lever thermoplastic variable length |
| Series Name | standard format |
| Head Material | zamak |
| Head Type | rotary head |
| IK Degree Of Protection | IK07 conforming to EN 50102 |
| Number Of Poles | 2 |
| Material | metal |
| Sensor Design | - |
| [IP] Degree of Protection | IP66 conforming to IEC 60529 |
| Body Material | zamak |
| Contacts Insulation Form | Zb |
| Contacts Type and Composition | 1 NC + 1 NO |
| Maximum Actuation Speed | 1.5 m/s |
| Minimum Actuation Speed | 6 m/min |
| Minimum Torque For Tripping | 0.25 N.m |
| Movement of Operating Head | rotary |
| Number of Steps | 1 |
| Switch Actuation | by 30° cam |
| Type of approach | lateral approach, 1 or 2 programmable direction |
| Standards | CENELEC EN 50041 IEC 60947-5-1 UL 508 EN 60947-5-1 EN 60204-1 IEC 60204-1 CSA C22.2 No 14 |
| Electrical Durability | 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664 6 kV conforming to IEC 60947-1 |
| Terminals Description Iso N°1 | (21-22)NC (13-14)NO |
| Product Certifications | UL CSA CCC |
| [ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V (pollution degree 3) conforming to IEC 60947-1 300 V conforming to CSA C22.2 No 14 |
| Overvoltage Category | class I conforming to IEC 61140 class I conforming to NF C 20-030 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XCKJ |
| Depth | 44 mm |
| Device short name | XCKJ |
| Fixing Mode | by the body |
| Height | 77-77 mm |
| Range of Product | Telemecanique Limit switches XC Standard |
| Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
| Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| width | 40 mm |
| Cable entry | 1 entry tapped for M20 x 1.5 cable gland, cable outer diameter: 7-13 mm |
| Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm² |
| Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
| Body Type | fixed |
| Width | 8.8 |
| Brand | Schneider Electric |
| Height | 4.4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account