calcPageSize())"
/>
calcActive())">
OsiSense XC Special limit switch XCR - metal stay put crossed rods lever square rod 6mm - 2X(1NC+NO)
XCRE18
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XCRE18
OsiSense XC Special limit switch XCR - metal stay put crossed rods lever square rod 6mm - 2X(1NC+NO)
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
| Weight (in Kg) | 1.05 |
|---|---|
| Net weight | 1.135 kg |
| Product Or Component Type | limit switch |
| Ambient air temperature for operation | -25-70 °C |
| Length | 20.6 |
| Contact Operation | snap action |
| Mechanical Durability | 10000000 cycles |
| Positive Opening | with |
| Protective Treatment | TC |
| Short-circuit Protection | 10 A cartridge fuse, type gG |
| Type Of Operator | stay put crossed rods lever metal square rod 6 mm |
| Series Name | special format |
| Head Type | rotary head |
| Number Of Poles | 4 |
| Material | metal |
| Sensor Design | - |
| [IP] Degree of Protection | IP54 conforming to IEC 60529 |
| Body Material | zinc alloy |
| Contact Block Per Direction [control circuit] | 2 per direction |
| Contacts Insulation Form | Zb |
| Contacts Type and Composition | 2 x (1 NC + 1 NO) |
| Maximum Actuation Speed | 1.5 m/s |
| Minimum Actuation Speed | 0.01 m/min |
| Minimum Torque For Tripping | 0.6 N.m |
| Movement of Operating Head | rotary |
| Number of Steps | 1 |
| Positive Opening Minimum Torque | 0.7 N.m |
| Switch Actuation | by any moving part |
| Type of approach | lateral approach, 2 directions |
| Standards | IEC 60204-1 CSA C22.2 No 14 IEC 60947-5-1 EN 60204-1 EN 60947-5-1 NF C 79-130 |
| Electrical Durability | 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 24 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 48 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664 6 kV conforming to IEC 60947-1 |
| Contact code designation | A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A |
| Terminals Description Iso N°1 | (13-14)NO (21-22)NC |
| Product Certifications | CCC CSA |
| [ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V (pollution degree 3) conforming to IEC 60947-1 500 V (pollution degree 3) conforming to VDE 0110 300 V conforming to CSA C22.2 No 14 |
| Overvoltage Category | class I conforming to IEC 61140 class I conforming to NF C 20-030 |
| Maximum Displacement Angle | 90 ° -90 ° |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XCR |
| Depth | 75 mm |
| Device short name | XCR |
| Fixing Mode | by the body |
| Height | 95-95 mm |
| Range of Product | OsiSense XC |
| Shock Resistance | 68 gn conforming to IEC 60068-2-27 |
| Vibration Resistance | 9 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| width | 85 mm |
| Cable entry | 1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9-12 mm conforming to NF C 68-300 |
| Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
| Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
| Product Specific Application | for hoisting and mechanical handling applications |
| Body Type | fixed |
| Width | 10.4 |
| Brand | Schneider Electric |
| Height | 8.4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account