
calcActive())">
OsiSense XC Special limit switch XCKMR - stay put crossed rods lever 6mm - 2x(2 NC) - slow - M20
XCKMR54D1H29
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XCKMR54D1H29
OsiSense XC Special limit switch XCKMR - stay put crossed rods lever 6mm - 2x(2 NC) - slow - M20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.723 |
---|---|
Net weight | 0.55 kg |
Product Or Component Type | limit switch |
Ambient air temperature for operation | -40-70 °C |
Length | 20 |
Contact Operation | slow-break, staggered |
Mechanical Durability | 2000000 cycles |
Positive Opening | with |
Protective Treatment | TC |
Short-circuit Protection | 10 A cartridge fuse, type gG |
Type Of Operator | stay put crossed rods lever metal square rod 6 mm, L = 200 mm |
Series Name | special format |
Head Material | zamak |
Head Type | rotary head |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Number Of Poles | 4 |
Material | metal |
[IP] Degree of Protection | IP66 conforming to EN/IEC 60529 |
Body Material | zamak |
Contact Block Per Direction [control circuit] | 1 per direction |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 2 x (2 NC) |
Maximum Actuation Speed | 1.5 m/s actuation point on the rod between 65 and 95 mm |
Minimum Actuation Speed | 6 m/min |
Minimum Torque For Tripping | 0.5 N.m |
Movement of Operating Head | rotary |
Number of Steps | 5 electrical positions |
Positive Opening Minimum Torque | 0.75 N.m |
Switch Actuation | by any moving part |
Type of approach | lateral approach, 2 directions |
Standards | EN/IEC 60947-5-1 CSA C22.2 No 14 UL 508 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664 6 kV conforming to EN/IEC 60947-1 |
Contact code designation | A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A Q150, DC-13 (Ue = 125 V), Ie = 0.55 A conforming to EN/IEC 60947-5-1 appendix A |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Terminals Description Iso N°1 | (11-12)NC (21-22)NC |
Product Certifications | CSA UL CCC CE |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 300 V conforming to CSA C22.2 No 14 500 V (pollution degree 3) conforming to EN/IEC 60947-1 |
Maximum Displacement Angle | -180 ° 180 ° |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | XCKMR |
Depth | 59 mm |
Device short name | XCKMR |
Fixing Mode | by the body |
Height | 118-118 mm |
Range of Product | OsiSense XC |
Shock Resistance | 50 gn conforming to EN/IEC 60068-2-27 |
Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to EN/IEC 60068-2-6 |
width | 200 mm |
Cable entry | 3 entries tapped for M20 x 1.5 cable gland, cable outer diameter: 7-13 mm |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm² |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
Product Specific Application | for hoisting and mechanical handling applications |
Body Type | fixed |
Width | 8 |
Brand | Schneider Electric |
Height S | 9.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review