Off-delay Timing Relay - 0.05s…10min - 24…240V AC/DC - 1C/O

RE22R1KMR
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony RE22 modular single function timer can be set between 1 seconds and 300 hours, has an output rating of 5 amperes and it is 22.5 millimeters wide. This modular single function timing relay is ideal for providing timing control in automation systems such as automatic door opening, alarm, lighting in toilets and car park barriers. It has one of market slimmest form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 2-pole DIN device. Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Off-delay Timing Relay - 0.05s…10min - 24…240V AC/DC - 1C/O
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.